https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

30 Series IP Camera

The 30 Series IP cameras are taking quality and reliability to the next level with 2 MP and 5 MP cameras. The cameras include bullet, fisheye, ball, rugged dome and micro dome cameras.

The 30 Series IP cameras are taking quality and reliability to the next level with 2 MP and 5 MP cameras, including a 5 MP fisheye camera. The Honeywell cameras, including bullet, fisheye, ball, and rugged dome cameras, offer exceptional picture clarity, flexible system integration, secure data transmission, and easy installation. These cameras offer advance motion people detection. Advanced motion detection, compared with traditional motion detection which only detects pixel changes and generally has a higher false-alarm rate, is designed to detect people and will only generate an alarm when the object is recognized as a person.

There are a wide range of lenses and zoom options and multiple mounting options to support an easy and flexible installation. The cameras offer a built-in PoE which eliminates separate power supply and associated wiring and 12V DC inputs where PoE power is unavailable. Cameras also support Micro SD (Class 10) cards up to 256 GB for local video storage (card not included).

30 Series IP cameras are fully-featured and perfect for various types of security installations, from complete area coverage with fisheye cameras to high-resolution true day and night (TDN) images for any scenario. The 30 Series provides excellent picture clarity at minimal bandwidth whilst offering maximum protection against dust and water. Boasting modern designs and offering up to 5 MP HD images, these cameras are suited for a wide range of security applications.

Features & Benefits:
  • Up to 5MP (2560x1920) cameras
  • True wide dynamic range (WDR) 120 dB ensures glare-free images
  • Excellent low-light performance with 2D/3D noise reduction saving storage and bandwidth together with smart codec*; H.265, H.264, smart codec, MJPEG supported with triple streaming
  • Smart IR technology provides even distribution of IR LEDs in dimly lit or nighttime scenes
  • Water- and dust-proof IP66 and IK10 (depending on camera)
  • ONVIF® Profile S and G compliant
  • Stream encryption - camera to MAXPRO® NVR under AES256 providing secure data integrity and privacy
  • Remote configuration, motorized zoom adjustments, and auto focus via web client or from the network video recorder (NVR)
  • Multiple language GUI** (9 countries)
  • Contain no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889 and can be used as part of video systems which comply with NDAA Section 889
  • * Smart codec saves up to 50% on bandwidth and storage compared to standard H.264/H.265 (scene dependent)
  • ** Supplied with English, German, Spanish, French, Italian, Japanese, Portuguese, Russian, and Traditional Chinese packages, support the customizable language string edit

Others

  • Maximum Frame Rate
    • 25 fps
    • 30 fps
  • Detection Sensor Type
    • Infrared
  • Bit Rate
    • 20 K - 40 Mbps
  • Gains Control
    • Manual
  • Maximum Storage Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Alarm & Event Notifications
    • SMTP
    • HTTP
    • NAS Server & MicroSD Card
  • Iris Type
    • Auto
    • Fixed
  • White Balance
    • Manual
    • Auto
    • Fixed Current
  • Minimum Storage Temperature
    • 14 degree Fahrenheit
    • -10 degree Celsius
  • Security
    • User account and password protection, HTTPS, IP Filter,Digest authentication, TLS1.2 only, Stream encryption, AES-128/256, SSH/Telnet closed, PCIDSS Compliance
  • Infrared Cut Filter
    • Auto
  • Interoperability
    • ONVIF Profile G/S
  • Power Supply
    • PoE
  • Bit Rate Control Type
    • Fixed Quality
    • CBR
  • Recording and Storage Method
    • Micro SD/SDHC/SDXC Card Slot
  • Includes Video Stream Encryption
    • Yes
  • Infrared Light Control Settings
    • SmartIR
  • Signal to Noise Ratio
    • >55 dB
  • Focus Mode
    • Auto
  • Maximum Operating Humidity
    • 90 Percentage
  • Wide Dynamic Range
    • 120 dB
  • Storage Capacity
    • 256 GB
  • Supported Web Browsers
    • Chrome 71+, Internet Explorer 11.0+
  • Network Connector Type
    • RJ-45
  • Minimum Electronic Shutter Speed
    • 1/5 second (time unit)
  • CODEC
    • H.264
    • Smart Codec
    • MJPEG
    • H.265
  • Communication Protocols
    • RJ-45
  • Maximum Electronic Shutter Speed
    • 1/32000 second (time unit)
  • Input Voltage
    • 12
  • Backlight Compensation Type
    • HLC
    • WDR
  • Audio Detection
    • Yes
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive
  • Day/Night Mode
    • Yes
  • Number of Privacy Masking Areas
    • 5
  • Camera Type
    • IP
  • Alarm & Event Types
    • NAS Server & MicroSD Card
  • Supported OS
    • Microsoft Windows 7/10

Others

  • Maximum Frame Rate
    • 25 fps
    • 30 fps
  • Detection Sensor Type
    • Infrared
  • Bit Rate
    • 20 K - 40 Mbps
  • Gains Control
    • Manual
  • Maximum Storage Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Alarm & Event Notifications
    • SMTP
    • HTTP
    • NAS Server & MicroSD Card
  • Iris Type
    • Auto
    • Fixed
  • White Balance
    • Manual
    • Auto
    • Fixed Current
  • Minimum Storage Temperature
    • 14 degree Fahrenheit
    • -10 degree Celsius
  • Security
    • User account and password protection, HTTPS, IP Filter,Digest authentication, TLS1.2 only, Stream encryption, AES-128/256, SSH/Telnet closed, PCIDSS Compliance
  • Infrared Cut Filter
    • Auto
  • Interoperability
    • ONVIF Profile G/S
  • Power Supply
    • PoE
  • Bit Rate Control Type
    • Fixed Quality
    • CBR
  • Recording and Storage Method
    • Micro SD/SDHC/SDXC Card Slot
  • Includes Video Stream Encryption
    • Yes
  • Infrared Light Control Settings
    • SmartIR
  • Signal to Noise Ratio
    • >55 dB
  • Focus Mode
    • Auto
  • Maximum Operating Humidity
    • 90 Percentage
  • Wide Dynamic Range
    • 120 dB
  • Storage Capacity
    • 256 GB
  • Supported Web Browsers
    • Chrome 71+, Internet Explorer 11.0+
  • Network Connector Type
    • RJ-45
  • Minimum Electronic Shutter Speed
    • 1/5 second (time unit)
  • CODEC
    • H.264
    • Smart Codec
    • MJPEG
    • H.265
  • Communication Protocols
    • RJ-45
  • Maximum Electronic Shutter Speed
    • 1/32000 second (time unit)
  • Input Voltage
    • 12
  • Backlight Compensation Type
    • HLC
    • WDR
  • Audio Detection
    • Yes
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive
  • Day/Night Mode
    • Yes
  • Number of Privacy Masking Areas
    • 5
  • Camera Type
    • IP
  • Alarm & Event Types
    • NAS Server & MicroSD Card
  • Supported OS
    • Microsoft Windows 7/10
  • Maximum Frame Rate : 25 fps|30 fps
  • Detection Sensor Type : Infrared
  • Bit Rate : 20 K - 40 Mbps
  • Gains Control : Manual
  • Maximum Storage Temperature : 60 degree Celsius|140 degree Fahrenheit
  • Alarm & Event Notifications : SMTP|HTTP|NAS Server & MicroSD Card
  • Iris Type : Auto|Fixed
  • White Balance : Manual|Auto|Fixed Current
  • Minimum Storage Temperature : 14 degree Fahrenheit|-10 degree Celsius
  • Security : User account and password protection, HTTPS, IP Filter,Digest authentication, TLS1.2 only, Stream encryption, AES-128/256, SSH/Telnet closed, PCIDSS Compliance
  • Infrared Cut Filter : Auto
  • Interoperability : ONVIF Profile G/S
  • Power Supply : PoE
  • Bit Rate Control Type : Fixed Quality|CBR
  • Recording and Storage Method : Micro SD/SDHC/SDXC Card Slot
  • Includes Video Stream Encryption : Yes
  • Infrared Light Control Settings : SmartIR
  • Signal to Noise Ratio : >55 dB
  • Focus Mode : Auto
  • Maximum Operating Humidity : 90 Percentage
  • Wide Dynamic Range : 120 dB
  • Storage Capacity : 256 GB
  • Supported Web Browsers : Chrome 71+, Internet Explorer 11.0+
  • Network Connector Type : RJ-45
  • Minimum Electronic Shutter Speed : 1/5 second (time unit)
  • CODEC : H.264|Smart Codec|MJPEG|H.265
  • Communication Protocols : RJ-45
  • Maximum Electronic Shutter Speed : 1/32000 second (time unit)
  • Input Voltage : 12
  • Backlight Compensation Type : HLC|WDR
  • Audio Detection : Yes
  • Image Detection Type : Infrared
  • Scanning System : Progressive
  • Day/Night Mode : Yes
  • Number of Privacy Masking Areas : 5
  • Camera Type : IP
  • Alarm & Event Types : NAS Server & MicroSD Card
  • Supported OS : Microsoft Windows 7/10
Brochure
Name
Description
File Size
Date
Size
30 Series IP Cameras Brochure
1.32 MB
6/11/2021
PDF 1.32 MB
data-sheet
Name
Description
File Size
Date
Size
30 Series IP Cameras - Family QRG DS
338.21 KB
6/11/2021
PDF 338.21 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell 30 Series IP Cameras Configuration Guide
4.26 MB
6/11/2021
PDF 4.26 MB
30 Series Cameras
160.53 KB
6/11/2021
PDF 160.53 KB
Regulatory Information
Name
Description
File Size
Date
Size
Secure by Default Self-Certification
568.48 KB
6/11/2021
PDF 568.48 KB
Others
Name
Description
File Size
Date
Size
HC30WB5R2 Datasheet
167.15 KB
6/11/2021
PDF 167.15 KB
HC30WBxR1 Datasheet
124.94 KB
6/11/2021
PDF 124.94 KB
HC30WExR3 Datasheet
107.17 KB
6/11/2021
PDF 107.17 KB
HC30W45R2 Datasheet
94.54 KB
6/11/2021
PDF 94.54 KB
HC30WF5R1 Datasheet
89.77 KB
6/11/2021
PDF 89.77 KB
HC30W25R3 30 Series IP Micro Dome Camera A&E Specs
186.81 KB
6/11/2021
186.81 KB
HC30W4xR3 Datasheet
112.81 KB
6/11/2021
PDF 112.81 KB
HC30W25R3 Data Sheet
124.24 KB
6/11/2021
PDF 124.24 KB
HC30WE5R2 Datasheet
112.25 KB
6/11/2021
PDF 112.25 KB
HC30W25R3 30 Series IR IP Micro Dome Camera QIG
22.7 MB
6/11/2021
22.7 MB
HC30W25R3 30 Series IP Micro Dome Camera QIG
22.7 MB
6/11/2021
22.7 MB
HC30WB2R1 HC30WB5R1 30 Series IR Bullet Camera QIG
3.07 MB
6/11/2021
PDF 3.07 MB
HC30W42R3 HC30W45R3 30 Series IR Mini Dome Camera QIG
6.84 MB
6/11/2021
PDF 6.84 MB
HC30WF5R1 30 Series IR Fisheye Camera QIG
6.04 MB
6/11/2021
PDF 6.04 MB
HC30WE2R3 HC30WE5R3 30 Series IR Ball Camera QIG
4.27 MB
6/11/2021
PDF 4.27 MB
HC30WE5R2 30 Series IR Ball Camera QIG
4.92 MB
6/11/2021
PDF 4.92 MB
HC30W45R2 30 Series IR Mini Dome Camera QIG
5.02 MB
6/11/2021
PDF 5.02 MB
HC30WB5R2 30 Series IR Bullet Camera QIG
3.02 MB
6/11/2021
PDF 3.02 MB
30 Series IP Cameras - User Guide
7.21 MB
6/29/2021
PDF 7.21 MB
Name
Description
File Size
Date
Size
HC30WB5R2 Datasheet
167.15 KB
6/11/2021
PDF 167.15 KB
HC30WBxR1 Datasheet
124.94 KB
6/11/2021
PDF 124.94 KB
HC30WExR3 Datasheet
107.17 KB
6/11/2021
PDF 107.17 KB
HC30W45R2 Datasheet
94.54 KB
6/11/2021
PDF 94.54 KB
HC30WF5R1 Datasheet
89.77 KB
6/11/2021
PDF 89.77 KB
30 Series IP Cameras Brochure
1.32 MB
6/11/2021
PDF 1.32 MB
HC30W25R3 30 Series IP Micro Dome Camera A&E Specs
186.81 KB
6/11/2021
186.81 KB
HC30W4xR3 Datasheet
112.81 KB
6/11/2021
PDF 112.81 KB
HC30W25R3 Data Sheet
124.24 KB
6/11/2021
PDF 124.24 KB
HC30WE5R2 Datasheet
112.25 KB
6/11/2021
PDF 112.25 KB
30 Series IP Cameras - Family QRG DS
338.21 KB
6/11/2021
PDF 338.21 KB
HC30W25R3 30 Series IR IP Micro Dome Camera QIG
22.7 MB
6/11/2021
22.7 MB
HC30W25R3 30 Series IP Micro Dome Camera QIG
22.7 MB
6/11/2021
22.7 MB
HC30WB2R1 HC30WB5R1 30 Series IR Bullet Camera QIG
3.07 MB
6/11/2021
PDF 3.07 MB
HC30W42R3 HC30W45R3 30 Series IR Mini Dome Camera QIG
6.84 MB
6/11/2021
PDF 6.84 MB
HC30WF5R1 30 Series IR Fisheye Camera QIG
6.04 MB
6/11/2021
PDF 6.04 MB
Honeywell 30 Series IP Cameras Configuration Guide
4.26 MB
6/11/2021
PDF 4.26 MB
HC30WE2R3 HC30WE5R3 30 Series IR Ball Camera QIG
4.27 MB
6/11/2021
PDF 4.27 MB
HC30WE5R2 30 Series IR Ball Camera QIG
4.92 MB
6/11/2021
PDF 4.92 MB
30 Series Cameras
160.53 KB
6/11/2021
PDF 160.53 KB
HC30W45R2 30 Series IR Mini Dome Camera QIG
5.02 MB
6/11/2021
PDF 5.02 MB
HC30WB5R2 30 Series IR Bullet Camera QIG
3.02 MB
6/11/2021
PDF 3.02 MB
Secure by Default Self-Certification
568.48 KB
6/11/2021
PDF 568.48 KB
30 Series IP Cameras - User Guide
7.21 MB
6/29/2021
PDF 7.21 MB
Image
SKU
Description
alt
HC30WE2R3
2MP Network Ball Camera, TDN, WDR, 1/2.9” CMOS, 2.8mm, 2 IR LEDs, H.265, PoE, IP66/IK10
alt
HC30W45R3
5MP Network Dome Camera, TDN, WDR, 1/2.7” CMOS, 2.8mm, 2 IR LEDs, H.265, PoE, IP66/IK10
alt
HC30WF5R1
5MP Network Fisheye Camera, TDN, WDR, 1/2.7” CMOS, 1.16mm, 6 IR LEDs, H.265, PoE, IP66/IK10, built-in microphone
alt
HC30W42R3
2MP Network Dome Camera, TDN, WDR, 1/2.9” CMOS, 2.8mm, 2 IR LEDs, H.265, PoE, IP66/IK10
alt
HC30W45R2
5MP Network Dome Camera, TDN, WDR, 1/2.7” CMOS, 2.8mm-12mm MFZ Lens, 2 IR LEDs, H.265, PoE, IP66/IK10
alt
HC30WB5R1
5MP Network Bullet Camera, TDN, WDR, 1/2.7” CMOS, 4mm, 2 IR LEDs, H.265, PoE, IP66
alt
HC30WE5R2
5MP Network Ball Camera, TDN, WDR, 1/2.7” CMOS, 2.8mm-12mm MFZ Lens, 2 IR LEDs, H.265, PoE, IP66/IK10
alt
HC30W25R3
30 Series WDR 5 MP IR Micro Dome Camera (2022)
alt
HC30WB2R1
2MP Network Bullet Camera, TDN, WDR, 1/2.9” CMOS, 4mm, 2 IR LEDs, H.265, PoE, IP66
alt
HC30WB5R2
5MP Network Bullet Camera, TDN, WDR, 1/2.7” CMOS, 2.8mm-12mm MFZ Lens, 2 IR LEDs, H.265, PoE, IP66