Honeywell Security
35x Zoom Camera Scan Assembly
The 35x zoom camera scan assemblies feature wide dynamic range (WDR) and true day and night (TDN) filtering in order to bring you a crystal clear, HD feed.
The 35x zoom camera scan assemblies are a combination of mechanical, electrical, and software components, including the camera block and firmware, within a security camera. They are installed inside the housing and enclosed by the bubble. They are a component of the dome and feature wide dynamic range (WDR) and true day and night (TDN) filtering in order to bring you a crystal clear, HD feed.
Others
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Digital Zoom
- 12x
- White Balance
- Outdoor
- Indoor
- Manual
- Auto
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Minimum B/W Illumination
- 1 lx, 0.01 lx (IR Cut Filter Removed)
- Backlight Compensation Type
- On/Off/Auto
- Day/Night Mode
- Yes
- Camera Type
- 35x WDR/FNR (HDXG)
- Wide Dynamic Range
- 128x
- Motion Detection Zones
- Four Default Motion Detection Zones
- Horizontal Angle of View
- 58.2°
- Vertical Angle of View
- 1.8 degree
- Electronic Image Stabilization
- Yes, up to 12 dB suppression (Digital zoom limited to 2x when in EIS mode)
Others
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Digital Zoom
- 12x
- White Balance
- Outdoor
- Indoor
- Manual
- Auto
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Minimum B/W Illumination
- 1 lx, 0.01 lx (IR Cut Filter Removed)
- Backlight Compensation Type
- On/Off/Auto
- Day/Night Mode
- Yes
- Camera Type
- 35x WDR/FNR (HDXG)
- Wide Dynamic Range
- 128x
- Motion Detection Zones
- Four Default Motion Detection Zones
- Horizontal Angle of View
- 58.2°
- Vertical Angle of View
- 1.8 degree
- Electronic Image Stabilization
- Yes, up to 12 dB suppression (Digital zoom limited to 2x when in EIS mode)
- Minimum Electronic Shutter Speed : 1/1 second (time unit)
- Digital Zoom : 12x
- White Balance : Outdoor|Indoor|Manual|Auto
- Maximum Electronic Shutter Speed : 1/30000 second (time unit)
- Minimum B/W Illumination : 1 lx, 0.01 lx (IR Cut Filter Removed)
- Backlight Compensation Type : On/Off/Auto
- Day/Night Mode : Yes
- Camera Type : 35x WDR/FNR (HDXG)
- Wide Dynamic Range : 128x
- Motion Detection Zones : Four Default Motion Detection Zones
- Horizontal Angle of View : 58.2°
- Vertical Angle of View : 1.8 degree
- Electronic Image Stabilization : Yes, up to 12 dB suppression (Digital zoom limited to 2x when in EIS mode)
Image
SKU
Description
HDCGN0000
IP Digital High Speed PTZ Dome, WDR, 35x Zoom, TDN, NTSC/PAL, NetCore
HDCGN0000V2
IP Digital High Speed PTZ Dome, WDR, 35x Zoom, TDN, NTSC/PAL, NetCore 2