Honeywell Security
4204 Intelligent Relay Board
4204 intelligent relay boards add relays which are connected to the control/communicator via the control console wiring. The relay outputs are programmed by the appropriate control for a variety of functions.
4204 intelligent relay boards are the answer when installation requirements call for additional relay outputs. 4204 intelligent relay boards add relays which are connected to the control/communicator via the control console wiring. The relay outputs are programmed by the appropriate control for a variety of functions. Intelligent relay boards are ideal for applications that require additional sounding devices, strobe lights, or other devices that need to be controlled by the control panel. Intelligent relay boards are housed in white plastic cases for wall mounting and can be mounted in a universal can. If remotely mounted, there are provisions to tamper protect the cover and the unit so that it cannot be disconnected from the console wiring without detection by the control.
Features & Benefits:- Adds four programmable relays to selected VISTA® panels
- Easily wired to control panel
- Fits inside a universal control cabinet
- Expand existing security systems with additional output capabilities
- Attractive case design
Others
- Type
- Intelligent Relay Board
- Maximum Standby Current
- 15 milliampere
- For Use With
- Sounding Devices
- Other Devices
- Strobe Lights
- Housing Color
- White
- Relay Current
- 40 milliampere
- Mounting Type
- Wall
- Maximum Operating Voltage
- 12 voltage direct current
Others
- Type
- Intelligent Relay Board
- Maximum Standby Current
- 15 milliampere
- For Use With
- Sounding Devices
- Other Devices
- Strobe Lights
- Housing Color
- White
- Relay Current
- 40 milliampere
- Mounting Type
- Wall
- Maximum Operating Voltage
- 12 voltage direct current
- Type : Intelligent Relay Board
- Maximum Standby Current : 15 milliampere
- For Use With : Sounding Devices|Other Devices|Strobe Lights
- Housing Color : White
- Relay Current : 40 milliampere
- Mounting Type : Wall
- Maximum Operating Voltage : 12 voltage direct current