https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

4208SN 8-Zone Remote Point Module

4208SN 8-zone remote point modules allow the use of available expansion zones on Honeywell VISTA® controls that support V-Plex® polling loop devices.

4208SN 8-zone remote point modules allow the use of available expansion zones on Honeywell VISTA® controls that support V-Plex® polling loop devices.

Features & Benefits:
  • Can be used on controls that support up to 250 zones
  • Can be optionally powered from an external DC power supply to reduce the amount of current draw from the polling loop
  • Uniquely identified eight EOLR supervised zones (all zones use 10K resistors, supplied)
  • Each zone is identified by a unique serial number, which is assigned via onboard DIP switches
  • Detects faults on all zones within 400 ms of occurrence
  • Loops A and B can be programmed for fast (10 ms) response
  • Provides cover tamper protection, which may be enabled or disabled via on board DIP switches
Certifications:
  • UL985 Household Fire
  • UL1023 Household Burglary
  • UL609 Commercial Burglary
  • UL864 Commercial Fire
  • CSFM
  • CUL
Image
SKU
Description
alt
4208SN
Remote Point Module, Serialized, 8-Zone