Honeywell Security
4208SNF Addressable Universal Expander Module
4208SNF addressable universal expander modules provide six Class B and two Class A expansion zones to any VISTA® Fire/Burg control panel that supports serial V-Plex® polling loop devices.
4208SNF addressable universal expander modules provide six Class B and two Class A expansion zones to any VISTA® Fire/Burg control panel that supports serial V-Plex® polling loop devices.
Features & Benefits:- Can be used on controls that support up to 250 zones
- Provides up to six Class B supervised zones using external 10K EOLRs and two Class A supervised zones using built-in 10K EOLRs
- Powered from addressable loop or optionally powered from an external DC power supply to reduce current draw from the addressable loop
- Each zone is identified by a unique serial number, which is assigned via onboard DIP switches
- Detects faults an all zones with 400 milliseconds of occurrence (two Class B zones can be optionally set for fast (10 millisecond) response via onboard DIP switches
- Provides cover tamper protection, which may be enabled or disabled via onboard DIP switches
- UL 985 Household Fire
- UL 1023 Household Burglary
- UL 609 Commercial Burglary
- UL 864 Commercial Fire
Image
SKU
Description
4208SNF
Addressable Universal Expander Module, 8-Zone, 2 Class A, 6 Class B