Honeywell Security
4219 Wired Zone Expander Module
The 4219 expander modules add up to eight normally closed or eight end-of-line resistor supervised zones to compatible controls/communicators VISTA-15P, VISTA-20P, and VISTA-21iP.
The 4219 expander modules add up to eight normally closed or eight end-of-line resistor supervised zones to compatible controls/communicators VISTA-15P, VISTA-20P, and VISTA-21iP. Modules may be mounted within the control’s cabinet (if room permits), or remotely; if mounted remotely, there are provisions to tamper protect the unit. Communication to the modules is supervised so that it cannot be disconnected from the keypad wiring without detection by the control. If the wiring is cut, a tamper alarm or signal will result, to indicate that the device (and possibly other similarly connected devices) has become inoperative.
Certifications:
UL
FCC CLASS B: Part 15
FCC/IC: Complies with Canadian ICES-003; Part 15; RSS 210 of Industry Canada
Certifications:- UL
- FCC CLASS B: Part 15
- FCC/IC: Complies with Canadian ICES-003; Part 15; RSS 210 of Industry Canada
Others
- For Use With
- VISTA-15P
- VISTA-20HW
- VISTA-21iP
- VISTA-20P
- Number of Inputs
- 8
- Maximum Output Current
- 30 milliampere
- Device Type
- Wired Zone Expander
- Maximum Operating Humidity
- 95 Percentage
- Maximum Resistance
- 300 Ω
- Minimum Operating Humidity
- 5 Percentage
- Line Input Impedance
- 1 kΩ
- Maximum Operating Voltage
- 12 voltage direct current
Others
- For Use With
- VISTA-15P
- VISTA-20HW
- VISTA-21iP
- VISTA-20P
- Number of Inputs
- 8
- Maximum Output Current
- 30 milliampere
- Device Type
- Wired Zone Expander
- Maximum Operating Humidity
- 95 Percentage
- Maximum Resistance
- 300 Ω
- Minimum Operating Humidity
- 5 Percentage
- Line Input Impedance
- 1 kΩ
- Maximum Operating Voltage
- 12 voltage direct current
- For Use With : VISTA-15P|VISTA-20HW|VISTA-21iP|VISTA-20P
- Number of Inputs : 8
- Maximum Output Current : 30 milliampere
- Device Type : Wired Zone Expander
- Maximum Operating Humidity : 95 Percentage
- Maximum Resistance : 300 Ω
- Minimum Operating Humidity : 5 Percentage
- Line Input Impedance : 1 kΩ
- Maximum Operating Voltage : 12 voltage direct current