Honeywell Security
4232CBM Connected Building Module
4232CBM connected building modules are designed to support VISTA® security panels with a variety of Honeywell and third-party hardware and software products. These modules are intended for applications such as home or building automation.
4232CBM connected building modules are designed to support VISTA® security panels with a variety of Honeywell and third-party hardware and software products. These modules are intended for applications such as home or building automation. They enable communication between products by providing high-speed RS-232 and RS-422 serial interfaces for connection to external systems and a standard 4-wire ECP interface for connection to the security control panel.
Features & Benefits:- Mounts directly in control panel cabinet using double-sided tape (included)
- 3-wire RS-232 or 4-wire RS-422 interface to external equipment
- Four status LEDs for system troubleshooting
- Driver software is required to use this module; this software is provided separately through contacting a third-party vendor with whom you need to work
Image
SKU
Description
4232CBM
Connected Building Module for VISTA Security Panels, 8 to 12V, 4 Status LEDs