https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

470-12 Water Sensor

470-12 water sensors are designed to allow water or any conductive non-flammable liquid to be detected with low voltage and low current.

470-12 Water Sensor

470-12 water sensors are designed to allow water or any conductive non-flammable liquid to be detected with low voltage and low current. They can monitor up to two sensor probes simultaneously and are ideal for basements, laundry rooms, kitchens, or anywhere flooding is a possibility and early warning is desirable to prevent damage.

Features & Benefits:
  • Can monitor up to two sensing probes (470 PB) simultaneously
  • Selectable (high or low) sensitivity setting
  • Includes one 470 PB external water probe
  • Includes Form C output relay

Others

  • Probe Current on Activation
    • 1 milliampere
  • Total Current Draw on Activation
    • 40 milliampere
  • Relay Contact Type
    • Form C
  • Switch Configuration
    • SPDT

Others

  • Probe Current on Activation
    • 1 milliampere
  • Total Current Draw on Activation
    • 40 milliampere
  • Relay Contact Type
    • Form C
  • Switch Configuration
    • SPDT
  • Probe Current on Activation : 1 milliampere
  • Total Current Draw on Activation : 40 milliampere
  • Relay Contact Type : Form C
  • Switch Configuration : SPDT
Image
SKU
Description
alt
470-12
Water Sensor, 12V DC