https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

50 Zone Control Panel

A Galaxy Control Panels are 50 Zone grade 2 control panels. These panels adopts newer technologies to meet market demand.

A Galaxy Control Panels are 50 Zone grade 2 control panels. These panels adopts newer technologies to meet market demand. It is compatible with CSL Gemini, WebWayOne, Emizon and Chiron remote monitoring. RF Portal is installed within the (polycarbonate) housing. Galaxy Grade 2 Control Panels are “Cloud Ready” and future-proofed.

Features & Benefits:
  • Up to 128 links for automation
  • Up to 250 users and 16 groups
  • Galaxy quality and reliability
  • Three year warranty on control panel
  • Reduced training and maintenance
  • Common mobile App and accessories

Others

  • Peripheral Interface Port
    • RS-485
  • For Use With
    • Wiegand
  • Communication Protocols
    • PSTN
    • Ethernet
    • GSM/GPRS
  • Number of Zones
    • 52
    • 12
  • Maximum Users
    • 48
  • Maximum Door Capacity
    • 8
  • Number of Inputs
    • 8
  • Maximum Reader Capacity
    • 8
  • Enclosure Material
    • METAL
  • Number of Outputs
    • 4
  • Application
    • Commercial
    • Residential

Others

  • Peripheral Interface Port
    • RS-485
  • For Use With
    • Wiegand
  • Communication Protocols
    • PSTN
    • Ethernet
    • GSM/GPRS
  • Number of Zones
    • 52
    • 12
  • Maximum Users
    • 48
  • Maximum Door Capacity
    • 8
  • Number of Inputs
    • 8
  • Maximum Reader Capacity
    • 8
  • Enclosure Material
    • METAL
  • Number of Outputs
    • 4
  • Application
    • Commercial
    • Residential
  • Peripheral Interface Port : RS-485
  • For Use With : Wiegand
  • Communication Protocols : PSTN|Ethernet|GSM/GPRS
  • Number of Zones : 52|12
  • Maximum Users : 48
  • Maximum Door Capacity : 8
  • Number of Inputs : 8
  • Maximum Reader Capacity : 8
  • Enclosure Material : METAL
  • Number of Outputs : 4
  • Application : Commercial|Residential
Image
SKU
Description
alt
C006-S-C1
Flex50 Small Adt Version
alt
C006-S-E1
Grade 2 50 zone Metal Box