Honeywell Security
5193 Series V-Plex® Addressable Smoke Detector
5193 Series V-Plex® addressable photoelectric smoke detectors are designed to provide open area protection and to be used with compatible UL or ULC listed Honeywell control panels that support V-Plex technology.
5193 Series V-Plex® addressable photoelectric smoke detectors are designed to provide open area protection and to be used with compatible UL or ULC listed Honeywell control panels that support V-Plex technology. The detectors incorporate a state-of-the-art optical sensing chamber and an advanced microprocessor. Built-in drift compensation algorithms automatically maintain proper operation at factory calibrated detection levels, even when sensitivity is altered due to the presence of contaminates settling into the unit chamber.
Features & Benefits:- Installation is simplified by the use of a mounting base that may be pre-wired to the system
- Mounting is made simple with the included hardware and the large mounting ports, which accommodate drywall anchors for easy surface mounting
- Two LEDs (green and red) provide local visual indication of the detector’s status, including normal operation, alarm, out of sensitivity and trouble conditions
- Test button allows the user to perform periodic testing of detector circuitry and verify that the detector is within the sensitivity limits
- Built-in tamper switch communicates back to the control panel in the event the detector is removed from its base.
- Includes a tamper-resistant element that prevents removal from the base without the use of tools.
- UL 268
- CAN/ULC S531
Others
- Maximum Storage Temperature
- 70 degree Celsius
- 158 degree Fahrenheit
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
Others
- Maximum Storage Temperature
- 70 degree Celsius
- 158 degree Fahrenheit
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Storage Temperature : 70 degree Celsius|158 degree Fahrenheit
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 0 Percentage
- Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
Image
SKU
Description
5193SDT
V-Plex Addressable Photoelectric Smoke Detector with Integral Heat Sensor
5193SDTA
V-plex Addressable Photoelectric Smoke Detector with Integral Heat Sensor, Canada market
5193SD
V-Plex Addressable Photoelectric Smoke Detector