Honeywell Security
5800PIR Series Wireless Motion Detector
5800PIR Series Wireless Motion Detectors are high-performance, easy-to-install sensors featuring sleek, compact designs that are ideal for applications where aesthetics or discretion are critical.
5800PIR Series Wireless Motion Detectors are high-performance, easy-to-install sensors featuring sleek, compact designs that are ideal for applications where aesthetics or discretion are critical. On the 5800PIR and 5800PIR-COM, PIR sensitivity and temperature sensing can be enabled via programming locally or from the central station. Installation is easy, with no jumpers, switches or disassembly, fewer mounting restrictions and an automatic walk test mode that turns on the walk test LED for ten minutes—saving installers one trip up the ladder for each sensor. Other notable benefits include fewer service calls thanks to a long-life battery and empty cases which allow designers and end-users to custom-paint the motion detectors to match any residential or commercial setting. The 5800PIR blends perfectly with all of the 5800 Series family of sensors for a seamless look.
Features & Benefits:- Fast and easy to install
- Remotely programmable
- Longer battery life
- End-user replaceable batteries
- Black bug guard means 15% fewer false alarms from bright lights directed into the PIR
- UV protected lenses (on all models except 5800PIR-RES)
- New longer range patterns allow more wireless options
- Colder operation down to -20° C (-4° F) for use in unheated areas
- Look down option provides increased security right below the detector
- Back tamper switch—required for light commercial certificated installations
- UL
- ETL
Others
- Power Source
- Battery
- Maximum Operating Humidity
- 95 Percentage
Others
- Power Source
- Battery
- Maximum Operating Humidity
- 95 Percentage
- Power Source : Battery
- Maximum Operating Humidity : 95 Percentage