Honeywell Security
5800RP Wireless Repeater
Honeywell Home 5800RP wireless repeaters extends the range of 5800 Series RF devices.
Honeywell Home 5800RP wireless repeaters extends the range of 5800 Series RF devices. For installations that require increased RF range, 5800RP wireless repeaters eliminate the need to run wires to a remotely installed secondary receiver and also eliminate the need to upgrade to a larger control panel that supports two receivers.
Features & Benefits:- Extends the range of 5800 Series wireless devices
- Receives alarm, status and control messages from 5800 RF devices, and repeats these messages to the control panel via the primary receiver
- Compatible with all 5800 Series wireless devices, including bi-directional devices
- AC powered with a six hour battery back-up
- Tamper protected
- Provides extended coverage, reduces labor costs, saves installation time
- Saves wire run to a secondary receiver at a remote location
- Eliminates the need to upgrade to a control panel that support two receivers
- UL Residential Burglary Listed when Used with Optional Transformer 300-07753 or Consist-of-Kit 5800RP-ULKT
Image
SKU
Description
5800RP
Wireless Repeater
5800RL
Wireless Relay Module, 70mm x 125mm x 27mm, 12V DC 100mA, 15VA, Two relays, 0 to 50C