https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

5809 Wireless Fixed Heat and Rate-of-Rise Detector

Honeywell's 5809SS wireless fixed heat and rate-of-rise temperature sensors will signal an alarm if the environmental temperature rises above 135 °F if the increase is 15 °F or more per minute.

Honeywell's 5809SS wireless fixed heat and rate-of-rise temperature sensors offer expanded fire detection and installation flexibility. They are ideal for hard-to-wire locations and applications that require more than smoke detection. They are fast and easy install without the need to install wires. 5809SS contains a built-in fixed temperature sensor, which will signal an alarm if the environmental temperature rises above 135 °F, they also incorporate an additional rate-of-rise temperature sensor. The rate-of-rise thermostat senses the rise in temperature and signals an alarm if the increase is 15 °F or more per minute.

Features & Benefits:
  • Contains a built-in transmitter which can send alarm, supervisory and battery condition messages to the system’s receiver/control unit
  • Powered by a 3V lithium battery. If the battery voltage gets too low, the 5809 sends a low battery signal to the control panel
  • Features a tamper switch, which causes a trouble signal to be sent to the control if the unit is removed from the mounting base
  • Mounts on ceiling or wall for maximum installation flexibility
Certifications:
  • UL 521 listed for commercial (when using 5881EH Receiver) or Residential applications
  • CSFM approved for commercial and residential applications

Others

  • Fixed Temperature Setpoint
    • 135 degree Fahrenheit
    • 57 degree Celsius
  • Rate-of-Rise Temperature
    • 15 degree Fahrenheit
    • 8 degree Celsius
  • Trigger Temperature
    • 135 degree Fahrenheit

Others

  • Fixed Temperature Setpoint
    • 135 degree Fahrenheit
    • 57 degree Celsius
  • Rate-of-Rise Temperature
    • 15 degree Fahrenheit
    • 8 degree Celsius
  • Trigger Temperature
    • 135 degree Fahrenheit
  • Fixed Temperature Setpoint : 135 degree Fahrenheit|57 degree Celsius
  • Rate-of-Rise Temperature : 15 degree Fahrenheit|8 degree Celsius
  • Trigger Temperature : 135 degree Fahrenheit
Image
SKU
Description
alt
5809SS
Fixed Heat and Rate-of-Rise Detector