Honeywell Security
5881ENHC Commercial Wireless Receiver
5881ENHC commercial wireless receivers are designed for use with control panels that are approved for commercial fire and/or burglary installations.
5881ENHC commercial wireless receivers are designed for use with control panels that are approved for commercial fire and/or burglary installations. The receivers recognize alarm, status, and keypad control messages from wireless transmitters operating at 345 MHz. The receivers also feature a spatial diversity system that virtually eliminates nulls and dead spots within the coverage area.
Features & Benefits:- Front and back tamper for commercial fire/burglary installations
- One or two receivers can be used to provide redundant coverage or extend coverage in large areas
- Spatial diversity system virtually eliminates nulls and dead spots within the coverage area
- Can be mounted remotely, anywhere on the keypad bus, for extended coverage
- Compatible with all Honeywell 5800 Series wireless devices
- Connects to control panel via the keypad bus
- Commercial Fire UL 864
- Household Fire UL 985
- Household Burg UL 1023
- Commercial Burg UL 365, UL 609, UL 1076, UL 1610
- FM Approved
- MEA Approved
- CSFM Approved
Others
- Housing Color
- White
Others
- Housing Color
- White
- Housing Color : White
Image
SKU
Description
5881ENHC
Wireless Receiver Communicator
5881ENL
Commercial Fire Wireless Receiver, Four Wire Keypad Data Lines, 8 Zones
5881ENM
Commercial Fire Wireless Receiver, Four Wire Keypad Data Lines, 16 Zones