Honeywell Security
60 Series 2 MP Network Outdoor Speed Dome Camera
The 60 Series 2 MP network outdoor speed dome cameras are a perfect fit for dealers who are looking to sell simple, larger enterprise solutions to the compliant marketplace.
The 60 Series 2 MP network outdoor speed dome cameras are a perfect fit for dealers who are looking to sell simple, larger enterprise solutions to the compliant marketplace. The solution fits enterprise and critical applications where compliance is essential, such as government, utilities, premium, commercial, retail, and campuses.
Features & Benefits:- 1/2.8-inch progressive scan imager
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance (0.1 lux in color mode)
- Electronic image stabilization (EIS)
- Built-in FIPS certificate encryption chip
- Motion detection
- Onboard camera storage of up to 256 GB Micro SD card (not included)
- PoE (IEEE 802.3bt, Class 6) or 24V AC/DC
- ONVIF® profile S and G compliant
- Two alarm inputs and two outputs
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: UL Listed to UL/CSA 62368-1, CE (EN 62368-1), UL/CSA 60950-22, CE (EN 60950-22)
- RoHS: CE (EN 50581), EAC (TR EAEU 037/2016), UAE (Cabinet Decree No.10 of 2017)
- NDAA 2019, Section 889 Compliant
Others
- Minimum Focus Distance
- 4.3
- Video Streams
- 3
- Defog Settings
- Support
- Bit Rate
- 20 Kbps
- 80 Mbps
- Minimum Color Illumination
- 0.1 lux @F1.6
- White Balance
- Manual
- Auto
- Fixed Current
- Pan Travel
- 360°
- Minimum B/W Illumination
- 0.005 lux @F1.6
- Languages
- French
- Italian
- German
- Japanese
- Spanish
- English
- Portuguese
- Russian
- Traditional Chinese
- Auto Resume after Power Failure
- Yes
- Security
- Digest Authentication
- AES128/256
- Stream Encryption
- FIPS Chipset Built-In
- HTTPS
- User Account & Password Protection
- TLS1.2 Only
- SSH/Telnet Closed
- IP Filter
- PCIDSS Compliance
- Interoperability
- ONVIF Profile G/S
- Power Supply
- 24 VDC/24 VAC @ 50/60 Hz), 60 W, UPOE
- Bit Rate Control Type
- 20 Kbps
- Audio Stream Type
- Full Duplex
- Number of Alarm Outputs
- 2
- Wide Dynamic Range
- >120 dB
- Vertical Angle of View
- 1°
- 36°
- Minimum Operating Humidity
- <90 Percentage
- Horizontal Angle of View
- 64°
- 2°
- Supported Web Browsers
- Chrome 79.0, Internet Explorer 11
- Electronic Image Stabilization
- Support
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- CODEC
- Smart
- Maximum Focus Distance
- 129 millimetre
- Maximum Electronic Shutter Speed
- 1/10000 second (time unit)
- Backlight Compensation Type
- BLC/HLC/WDR
- Scanning System
- Progressive
- Day/Night Mode
- Yes
- Audio Interface
- Line In/Out
- Number of Alarm Inputs
- 4
- Maximum Power Consumption
- 48/26 (Heater On/Off) watt
- Preset Accuracy
- 0.1°
- Number of Privacy Masking Areas
- Off/On (24 Areas)
- Supported OS
- Microsoft Windows 10
Others
- Minimum Focus Distance
- 4.3
- Video Streams
- 3
- Defog Settings
- Support
- Bit Rate
- 20 Kbps
- 80 Mbps
- Minimum Color Illumination
- 0.1 lux @F1.6
- White Balance
- Manual
- Auto
- Fixed Current
- Pan Travel
- 360°
- Minimum B/W Illumination
- 0.005 lux @F1.6
- Languages
- French
- Italian
- German
- Japanese
- Spanish
- English
- Portuguese
- Russian
- Traditional Chinese
- Auto Resume after Power Failure
- Yes
- Security
- Digest Authentication
- AES128/256
- Stream Encryption
- FIPS Chipset Built-In
- HTTPS
- User Account & Password Protection
- TLS1.2 Only
- SSH/Telnet Closed
- IP Filter
- PCIDSS Compliance
- Interoperability
- ONVIF Profile G/S
- Power Supply
- 24 VDC/24 VAC @ 50/60 Hz), 60 W, UPOE
- Bit Rate Control Type
- 20 Kbps
- Audio Stream Type
- Full Duplex
- Number of Alarm Outputs
- 2
- Wide Dynamic Range
- >120 dB
- Vertical Angle of View
- 1°
- 36°
- Minimum Operating Humidity
- <90 Percentage
- Horizontal Angle of View
- 64°
- 2°
- Supported Web Browsers
- Chrome 79.0, Internet Explorer 11
- Electronic Image Stabilization
- Support
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- CODEC
- Smart
- Maximum Focus Distance
- 129 millimetre
- Maximum Electronic Shutter Speed
- 1/10000 second (time unit)
- Backlight Compensation Type
- BLC/HLC/WDR
- Scanning System
- Progressive
- Day/Night Mode
- Yes
- Audio Interface
- Line In/Out
- Number of Alarm Inputs
- 4
- Maximum Power Consumption
- 48/26 (Heater On/Off) watt
- Preset Accuracy
- 0.1°
- Number of Privacy Masking Areas
- Off/On (24 Areas)
- Supported OS
- Microsoft Windows 10
- Minimum Focus Distance : 4.3
- Video Streams : 3
- Defog Settings : Support
- Bit Rate : 20 Kbps|80 Mbps
- Minimum Color Illumination : 0.1 lux @F1.6
- White Balance : Manual|Auto|Fixed Current
- Pan Travel : 360°
- Minimum B/W Illumination : 0.005 lux @F1.6
- Languages : French|Italian|German|Japanese|Spanish|English|Portuguese|Russian|Traditional Chinese
- Auto Resume after Power Failure : Yes
- Security : Digest Authentication|AES128/256|Stream Encryption|FIPS Chipset Built-In|HTTPS|User Account & Password Protection|TLS1.2 Only|SSH/Telnet Closed|IP Filter|PCIDSS Compliance
- Interoperability : ONVIF Profile G/S
- Power Supply : 24 VDC/24 VAC @ 50/60 Hz), 60 W, UPOE
- Bit Rate Control Type : 20 Kbps
- Audio Stream Type : Full Duplex
- Number of Alarm Outputs : 2
- Wide Dynamic Range : >120 dB
- Vertical Angle of View : 1°|36°
- Minimum Operating Humidity : <90 Percentage
- Horizontal Angle of View : 64°|2°
- Supported Web Browsers : Chrome 79.0, Internet Explorer 11
- Electronic Image Stabilization : Support
- Minimum Electronic Shutter Speed : 1/1 second (time unit)
- CODEC : Smart
- Maximum Focus Distance : 129 millimetre
- Maximum Electronic Shutter Speed : 1/10000 second (time unit)
- Backlight Compensation Type : BLC/HLC/WDR
- Scanning System : Progressive
- Day/Night Mode : Yes
- Audio Interface : Line In/Out
- Number of Alarm Inputs : 4
- Maximum Power Consumption : 48/26 (Heater On/Off) watt
- Preset Accuracy : 0.1°
- Number of Privacy Masking Areas : Off/On (24 Areas)
- Supported OS : Microsoft Windows 10
Image
SKU
Description
HC60WZ2E30
2MP IP PTZ Outdoor Dome, WDR, 4.3 to 129mm 30x, TDN, H.265 HEVC, UPoE, 24VAC/DC, IK10/IP68/NEMA 4X, White