Honeywell Security
60 Series IP Camera
The 60 Series IP cameras are a perfect fit for dealers who are looking to sell simple, larger enterprise solutions to the compliant marketplace.
The 60 Series IP cameras are a perfect fit for dealers who are looking to sell simple, larger enterprise solutions to the compliant marketplace. The solution fits enterprise and critical applications where compliance is essential, such as government, utilities, premium, commercial, retail, and campuses.
Features & Benefits:- 1/2.8-inch 5 MP progressive scan imager; 2.7 to 13.5 mm, F1.4 to F2.8, MFZ lens
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance (0.04 lux in color mode)
- H.265 smart codec video compression
- Built-in FIPS certificate encryption chip; built-in analytics: intrusion, loiter, line crossing, unattended object, missing object, and face detection
- Onboard camera encrypted storage of up to 256 GB Micro SD card (not included)
- PoE (IEEE 802.3af, class 0), 12V DC or 24V AC
- ONVIF® Profile S and G compliant
- Two alarm inputs and one relay output
- HC60W35R2:
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: UL Listed to UL/CSA 62368-1, CE (EN 62368-1)
- RoHS: CE (EN 50581), EAC (TR EAEU 037/2016), UAE (Cabinet Decree No.10 of 2017)
- Country of Origin Taiwan
- Designed for Use as Part of Video Systems which Comply with NDAA 2019, Section 889
- HC60W45R2:
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: UL Listed to UL/CSA 62368-1, CE (EN 62368-1), UL/CSA 60950-22, CE (EN 60950-22)
- RoHS: CE (EN 50581), EAC (TR EAEU 037/2016), UAE (Cabinet Decree No.10 of 2017)
- Country of Origin Taiwan
- Designed for Use as Part of Video Systems which Comply with NDAA 2019, Section 889
Others
- Day/Night Mode
- Yes
- Number of Alarm Inputs
- 2
- Third Stream Frame Rate
- 1 - 25/30 fps (1280 x 960 pixel)
- 1 - 50/60 fps (1280 x 720 pixel)
- Wide Dynamic Range
- 120 dB
- Vertical Angle of View
- 72 - 23 degree
- Input Voltage
- 12 voltage direct current
- Horizontal Angle of View
- 100-30°
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Others
- Day/Night Mode
- Yes
- Number of Alarm Inputs
- 2
- Third Stream Frame Rate
- 1 - 25/30 fps (1280 x 960 pixel)
- 1 - 50/60 fps (1280 x 720 pixel)
- Wide Dynamic Range
- 120 dB
- Vertical Angle of View
- 72 - 23 degree
- Input Voltage
- 12 voltage direct current
- Horizontal Angle of View
- 100-30°
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Day/Night Mode : Yes
- Number of Alarm Inputs : 2
- Third Stream Frame Rate : 1 - 25/30 fps (1280 x 960 pixel)|1 - 50/60 fps (1280 x 720 pixel)
- Wide Dynamic Range : 120 dB
- Vertical Angle of View : 72 - 23 degree
- Input Voltage : 12 voltage direct current
- Horizontal Angle of View : 100-30°
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
Image
SKU
Description
HC60W35R2
5MP Network Indoor Dome Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, H.265, PoE, Microphone
HC60W45R2
5MP Network Rugged Dome Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, H.265, PoE+, IP67/IK10