Honeywell Security
6160 Alpha Display Keypad
The 6160 alpha display keypads are easy to install and simple to use. The attractive white console blends with any décor and features a contoured, removable door that conceals illuminated soft-touch keys.
The 6160 alpha display keypads are easy to install and simple to use. The attractive white console blends with any décor and features a contoured, removable door that conceals illuminated soft-touch keys. These keypads also feature a new larger and brighter 32-character display with easy-to-read plain English status messages. The oversized function keys are easily accessed even when the keypad door is closed, and can be programmed for fire, burglary, personal emergencies, and other operations. Colored self-adhesive labels are included. Four hardwired zone expander and relay also available.
Features & Benefits:- Large, easy-to-use keypad
- Keys continuously backlit for greater visibility
- Speaker with audible beeps to indicate system status, entry/exit delay, and other alarm situations
- Zones and system events displayed in plain English
- No confusing blinking lights
- Four programmable function keys
- System functions clearly labeled
- Functions performed by just entering security code plus command
- White with removable door blends with any décor
Others
- Number of Keys
- 16
- Screen Type
- LCD
- Maximum Operating Voltage
- 12 DC volt
Others
- Number of Keys
- 16
- Screen Type
- LCD
- Maximum Operating Voltage
- 12 DC volt
- Number of Keys : 16
- Screen Type : LCD
- Maximum Operating Voltage : 12 DC volt
Image
SKU
Description
6160
Alpha Display Keypad, 32-Character
6164
KEYPADALPHAENGLISHW/ZONES