https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

6160CR-2 Commercial Fire Alpha Keypad

6160CR-2 addressable remote keypads are intended for use in commercial fire applications with Honeywell’s commercial fire control panels.

6160CR-2 addressable remote keypads are intended for use in commercial fire applications with Honeywell’s commercial fire control panels. The keys are continuously backlit for convenience and easy visibility. The LCD display is backlit only when a key is depressed*, or when the system is in alarm or trouble condition.

Features & Benefits:
  • Four programmable function keys
  • Built-in sounder
  • Seven Status LEDs
  • Large easy-to-read display
  • Red removable door
Certifications:
  • UL/CUL and Residential Listed for Commercial Fire and Burglary Installations.

Others

  • Number of Keys
    • 4
  • Screen Type
    • LCD

Others

  • Number of Keys
    • 4
  • Screen Type
    • LCD
  • Number of Keys : 4
  • Screen Type : LCD
Image
SKU
Description
alt
6160CR-2
Alpha Keypad, Commercial, Fire, Red