Honeywell Security
6160CR Commercial Fire Alpha Keypad
6160CR commercial fire alpha keypads are addressable remote keypads for use in applications with Honeywell’s commercial fire control panels.
6160CR commercial fire alpha keypads are addressable remote keypads for use in applications with Honeywell’s commercial fire control panels. The keys are continuously backlit for convenience and easy visibility. The LCD is backlit only when a key is depressed, or when the system is in alarm or trouble condition.
Features & Benefits:- Four programmable function keys
- Built-in sounder
- Four status LEDs: armed, ready, trouble, and supervisory
- Large easy-to-read display
- Red removable door
Image
SKU
Description
6160CR
Commercial Fire Alpha Keypad, 32-Character
6160PX
Alpha Display Prox Keypad, 32- Character, Integrated Proximity Reader
6160RF
Custom Alpha Keypad/Receiver, 32- Character, 2 line, Alphanumeric LCD
6160V
Talking Alpha Display Keypad, 32- Character