https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

960H Series Fixed Mini Dome Camera

960H Series fixed mini dome cameras come with a high resolution VFAI lens and have true day and night (TDN) image capability.

960H Series Fixed Mini Dome Camera

960H Series fixed mini dome cameras come with a high resolution VFAI lens and have true day and night (TDN) image capability.

Others

  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 1.7 watt
  • Camera Type
    • Mini Dome Camera
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Compatible Environments
    • Indoor
    • Outdoor
  • Minimum B/W Illumination
    • 0.19 lx
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius

Others

  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 1.7 watt
  • Camera Type
    • Mini Dome Camera
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Compatible Environments
    • Indoor
    • Outdoor
  • Minimum B/W Illumination
    • 0.19 lx
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Day/Night Mode : Yes
  • Maximum Power Consumption : 1.7 watt
  • Camera Type : Mini Dome Camera
  • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Compatible Environments : Indoor|Outdoor
  • Minimum B/W Illumination : 0.19 lx
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
Image
SKU
Description
alt
HD3HRH-R
Dome Camera HD3HRH Replacement