Honeywell Security
968XTP High-Security Magnetic Switch
968XTP high-security magnetic switches are intended to monitor the open or closed position of moveable assemblies such as doors, windows, or machinery safety barriers, where an attempt to defeat the switch is a concern.
968XTP high-security magnetic switches are intended to monitor the open or closed position of moveable assemblies such as doors, windows, or machinery safety barriers, where an attempt to defeat the switch is a concern. They provide maximum security for vaults and other high-security applications. Through the utilization of balanced magnetic contacts, 968XTP switches are nearly impossible to defeat. In addition, internal circuitry provides 2400V DC of surge protection.
Features & Benefits:- Defeat-resistant from external magnetic tampering
- Includes tamper switch to provide notifications in the event of removal
- Uses industry standard mounting dimensions
- Suitable for indoor/outdoor use
- Epoxy sealed for protection from moisture and corrosion
- 3 ft stainless steel armored cable
- cULus Listed
Others
- Contact Configuration
- Form C
- Switch Configuration
- SPDT
- Switch Type
- Reed
- Maximum Gap Distance
- 7/16 inch
- 11 millimetre
- Contact Rating
- 250 mA @ 12 voltage direct current
- 125 mA @ 24 voltage direct current
Others
- Contact Configuration
- Form C
- Switch Configuration
- SPDT
- Switch Type
- Reed
- Maximum Gap Distance
- 7/16 inch
- 11 millimetre
- Contact Rating
- 250 mA @ 12 voltage direct current
- 125 mA @ 24 voltage direct current
- Contact Configuration : Form C
- Switch Configuration : SPDT
- Switch Type : Reed
- Maximum Gap Distance : 7/16 inch|11 millimetre
- Contact Rating : 250 mA @ 12 voltage direct current|125 mA @ 24 voltage direct current
Image
SKU
Description
968XTP
High Security Magnetic Switch