https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

A083 Galaxy Ethernet Module

A083 Galaxy Ethernet Modules provides alarm signalling and remote servicing support for Galaxy systems via 10 Base T Ethernet LAN/WAN supporting TCP/IP protocol.

A083 Galaxy Ethernet Modules provides alarm signalling and remote servicing support for Galaxy systems via 10 Base T Ethernet LAN/WAN supporting TCP/IP protocol. This is a direct mount Ethernet module, and can be mounted into the existing control panel housing, thus resulting in time and cost savings due to no extra box to install and wire. Savings can also be made as there are no extra costs for additional cabling requirements.

Certifications:
  • EN50131-3:2009
  • EN50131-6:2008
  • PD6662:2010
Image
SKU
Description
alt
A083-00-10
GALAXY®Flex Integrated IP Module
alt
A083-00-01
Galaxy Ethernet Module, Firmware Version 3.0 Onwards
alt
A083-00-02
Galaxy Ethernet Module, Firmware Version 3.0 Onwards, Flex