https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

Accenta LED Remote Keypad

MK Electric Accenta LED Remote Keypad can be mixed with LCD keypad. It has illuminated keys

MK Electric Accenta LED Remote Keypad can be mixed with LCD keypad. It has illuminated keys. It has on-board PA facility. It can be mounted up to four keypads per control panel. Not only that, it has entry and exit tone. It is made from durable and impact resistant polycarbonate of 3mm in white color. It is suitable for use on Optima Compact Gen4, Accenta Gen4, Accenta Mini Gen4.

Features & Benefits:
  • Up to four keypads per control panel
  • Illuminated keys
  • Can be mixed with LCD keypad
  • On-board PA facility
  • Entry/Exit tone

Others

  • Number of Keys
    • 15
  • Minimum Operating Voltage
    • 11 volt
  • Screen Type
    • LED
  • Maximum Operating Voltage
    • 15 volt

Others

  • Number of Keys
    • 15
  • Minimum Operating Voltage
    • 11 volt
  • Screen Type
    • LED
  • Maximum Operating Voltage
    • 15 volt
  • Number of Keys : 15
  • Minimum Operating Voltage : 11 volt
  • Screen Type : LED
  • Maximum Operating Voltage : 15 volt
Image
SKU
Description
alt
8EP416-EU
LED Remote Keypad, 11-15V, 40 mA, 0 to 50C, 85x122x28mm