https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Activ8 PIR

Activ8 PIR offers a simple, reliable and cost effective solution to meet the requirements of the majority of installation needs. They supplied with additional white light filtration which can be fitted if required for harsh environments.

Activ8 PIR offers a simple, reliable and cost effective solution to meet the requirements of the majority of installation needs. They supplied with additional white light filtration which can be fitted if required for harsh environments.

Features & Benefits:
  • Pet Immunity as Standard
  • Quad Element PIRs
  • Adjustable Pulse Count
  • Additional White Light Filtration
  • Easy Installation
Certifications:
  • EN50130- 4:1995
  • EN61000-6-3:2001
  • Class B
  • Security Grade 2
  • Environmental Class II
Image
SKU
Description
alt
STPETPIR
ACTIV8 Pir-(Denmans)
alt
8IR135
Activ8 PIR, 360, Matt White, 1.8-2.4m, 12V, DC, 122x61x75mm, Single Channel
alt
8IR125
Activ8 PIR, Colour Camera, Matt White, 1.8-2.4m, 12V, DC, 122x61x75mm, Single Channel
alt
8IR120
Activ8 PIR, Mono Camera, Matt White, 1.8-2.4m, 12V, DC, 122x61x75mm, Single Channel
alt
8IR025
Viper Space PIR & LOCAL Receiv