https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

ADEMCO Flood Sensor Probe

ADEMCO Flood Sensor Probes are a part of Honeywell. These flood sensor probes are added to the 5821 transmitter to make a flood detector for Honeywell security system.

ADEMCO Flood Sensor Probes form a part of Honeywell 5821 Series Flood Detector & Temperature Sensors. The combination of 5821 and ADEMCO Flood Sensor probe can be used to sense floods in basements and other areas where there is a possibility of flooding. The 5821 will send an alarm when the pre-set temperature limit is exceeded or when a flood is detected.

Features & Benefits:
  • Uses no more than 48 inches of wire from the 5821 to the flood sensor
  • connect the termination resistor across the probes terminals
  • Robust and reliable
Image
SKU
Description
alt
470PB
WATER SENSOR PROBE