Honeywell Security
Badging Camera Tripod
PB-TRI-POD tripods are designed for use with badging cameras. They feature a 3-way fluid panhead with quick-release geared center column, 3-section 20 mm tubular aluminum legs, and steel ground spikes with adjustable rubber-tipped feet.
PB-TRI-POD tripods are designed for use with badging cameras. They feature a 3-way fluid panhead with quick-release geared center column, 3-section 20 mm tubular aluminum legs, and steel ground spikes with adjustable rubber-tipped feet. The height range is 21 to 57 inches (144.78 to 53.34 cm).
Image
SKU
Description
PB-TRI-POD
Tripod, PBCAM14 Camera