Honeywell Security
BR-7 Barcode Swipe Reader
BR-7 barcode swipe readers allow you to read virtually all existing barcode cards.
BR-7 barcode swipe readers allow you to read virtually all existing barcode cards. They are housed in a rugged, water-resistant enclosure and are simple to create and easy to use. They provide the lowest cost cards of any access control technology. With a security overlaminate, they provide protection from copying.BR-7 barcode swipe readers output in a Wiegand format and read either 5- or 12-digit cards. BR-7 reads most bar code symbologies including: Code 39 and Interleaved 2 of 5. It is auto-discriminating and reads in both directions. It reads with a wide range of barcode densities and scanning speeds. Infrared optics make it compatible with most masking film and barcode security coverings.
Features & Benefits:- Connects to your existing system with a standard Wiegand interface
- Tough cast aluminum housing to protect against moisture and vandalism
- Infrared optics make it compatible with most masking films
- Read most barcode symbologies
- Auto-discriminating, reads in both directions
- Overlaminate on cards provide protection from copying
Others
- Outer Material
- Polycarbonate
- Communication Interfaces
- Wiegand
- Maximum Operating Voltage
- 5.5 (Regulated) voltage direct current
- 12 (Unregulated) voltage direct current
Others
- Outer Material
- Polycarbonate
- Communication Interfaces
- Wiegand
- Maximum Operating Voltage
- 5.5 (Regulated) voltage direct current
- 12 (Unregulated) voltage direct current
- Outer Material : Polycarbonate
- Communication Interfaces : Wiegand
- Maximum Operating Voltage : 5.5 (Regulated) voltage direct current|12 (Unregulated) voltage direct current