https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Day/Night IR Bullet Camera

Day and night bullet cameras with IR illumination capture perfect color images by day and clear black-and-white images at night. The IR-corrected aspherical varifocal auto iris lens offers a wide field of view range and does not shift focus.

Day and night bullet cameras with IR illumination capture perfect color images by day and clear black-and-white images at night. The IR-corrected aspherical varifocal auto iris lens offers a wide field of view range and does not shift focus when the camera switches from day to night mode. Digital noise reduction (DNR) removes noise artifacts, resulting in improved motion detection performance and longer recording times. Digital slow shutter (DSS) technology offers increased light sensitivity, extending the usable range of the cameras.

Day and night IR bullet cameras are easy to install and set up. Externally accessible screw gears let you adjust the lens field of view and focus. A bottom-mounted porthole provides access to the on-screen display (OSD) menu and IR power adjustment. The camera is locked in position by a secure mounting bracket. Wiring is concealed so it cannot be cut or disconnected. These cameras can be mounted to a wall or ceiling in minutes.

The bullet cameras are a surveillance solution designed for object recognition in locations where low or variable light conditions exist. Setup is quick and easy and can be customized with user-friendly OSDs and pre-set modes. Day and night IR bullet cameras are suitable for both indoor and outdoor applications, including lobbies, atriums, foyers, vestibules, gated entrances, driveways, and loading docks.

Features & Benefits:
  • Switchable IR-cut filter
  • High-resolution color 600 TVL, 1/3-inch Sony Super HAD™ CCD
  • Digital noise reduction technology for noise-free images
  • OSD menu for quick camera setup
  • Power connection self-configures to 12V DC or 24V AC with transient surge protection
  • 12 programmable privacy zones
  • Built-in breather vent prevents condensation
  • Local video output for setup 
Certifications:
  • Emissions: FCC Part 15, Class A; CE EN 55022
  • Immunity: CE EN 50130-4

Others

  • Day/Night Mode
    • Yes

Others

  • Day/Night Mode
    • Yes
  • Day/Night Mode : Yes
Image
SKU
Description
alt
HBD92S
Bullet Camera, 1/3in CCD, 2.8 to 12mm VFAI, 56 IR LEDs, TDN, 12V DC/24V AC, NTSC
alt
HBD95S
Bullet Camera, 1/3in CCD, 5 to 50mm VFAI, 42 IR LEDs, TDN, 12V DC/24V AC, NTSC