Honeywell Security
DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
DUAL TEC® DT8360 motion sensors with mirror optics and anti-mask technology quickly detect intentional and accidental masks or attempts to block the detector, ensuring a trouble condition is immediately sent to the control panel.
Designed for high-security commercial indoor environments and large residences, the ceiling mount DUAL TEC® DT8360 motion sensors with mirror optics and anti-mask* technology quickly detect intentional and accidental masks or attempts to block the detector, ensuring a trouble condition is immediately sent to the control panel. A 360° field-of-view and an extremely dense and wide detection coverage reduces the need for multiple detectors. Anti-masking technology combined with Honeywell patented sensing technologies, high-quality mirror optics, and microprocessor-based DualCore™ signal processing will improve catch performance and reduce false alarm and trouble conditions. Beneath the two-piece, easy-open enclosure, installers will find easy access to the wiring terminal and built-in features which simplify the installation experience and reduce installation time. Furthermore, the new detectors come equipped with integrated end-of-line (EOL) resistors with easy selectable DIP switches** or 2-wire V-Plex® technology***. A flexible mounting height adjustment dial and an enhanced flash light walk test will reduce time and trips up and down the ladder. * DT8360ACM and DT8360ACM-SN only** DT8360CM and DT8360ACM only*** DT8360CM-SN AND DT8360ACM-SN only
Features & Benefits:- Equipped with an energized alarm relay (Form A), trouble relay (Form B) and a cover and wall tamper relay (Form A) for maximum detection reliability
- Digitally adjusts thresholds to account for room disturbances, such as ceiling fans and other repetitive moving objects
- Tests the full microwave circuit periodically by sending and receiving a test signal; detectors trigger the anti-mask/trouble relay
- Advanced DualCore signal processing (DUAL TEC) supports a multitude of advanced functions, including concurrent diagnostics, digital fluorescent light interference filter, digital adaptive microwave threshold, adaptive baselines, and bi-directional temperature compensation
- Patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity; this helps reduce false alarm problems caused by lights, flashlights, or reflective objects
- Set of 60° masks are provided for masking undesired areas (60°, 120°, 180°, or 240°)
- Flashlight walk test reduces installation time as the walk test can be enabled by simply waving a flashlight at the detector
- Vibration patented solution built-in shock feature; in case of vibration, this component overrules the PIR signal and assures the device stays in dual mode permanently
- Quick and easy installation integrated screws, adjustable mounting slots, and a rotating mountain height adjustment dial enable a quick and easy installation for nearly all surfaces and ceiling heights
- Surface- or flush-mount on ceilings (flush mount kit DT8300-FMK optionally available); the range is obtained at a mounting height of 8 ft (2.4 m) to 26 ft (8 m)
Others
- Anti-Masking
- Yes
- Minimum Input Voltage
- 9 voltage direct current
- Power Source
- Mains
- Maximum Input Voltage
- 15 voltage direct current
- Maximum Indoor Detection Diameter
- 70 foot
- 21 metre
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Humidity
- 95 Percentage
- Input Voltage
- 9 - 15 voltage direct current
- Minimum Operating Humidity
- 5 Percentage
- Mounting Type
- Wall
Others
- Anti-Masking
- Yes
- Minimum Input Voltage
- 9 voltage direct current
- Power Source
- Mains
- Maximum Input Voltage
- 15 voltage direct current
- Maximum Indoor Detection Diameter
- 70 foot
- 21 metre
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Humidity
- 95 Percentage
- Input Voltage
- 9 - 15 voltage direct current
- Minimum Operating Humidity
- 5 Percentage
- Mounting Type
- Wall
- Anti-Masking : Yes
- Minimum Input Voltage : 9 voltage direct current
- Power Source : Mains
- Maximum Input Voltage : 15 voltage direct current
- Maximum Indoor Detection Diameter : 70 foot|21 metre
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Maximum Operating Humidity : 95 Percentage
- Input Voltage : 9 - 15 voltage direct current
- Minimum Operating Humidity : 5 Percentage
- Mounting Type : Wall