https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

DUAL TEC® DT906 Series Commercial Motion Detector

DUAL TEC® DT906 Series commercial motion detectors offer PIR anti-mask that sends a pulsing infrared beam out into the field of view every 8 seconds.

The use of two technologies — microwave and PIR — and features like anti-masking, vandal-resistant housing, large coverage patterns, and three microcontroller-based sensitivity modes, make the powerful DUAL TEC® DT906 commercial motion detectors ideal for the harshest commercial and industrial environments. DUAL TEC DT906 commercial motion detectors are feature-rich, and have a long range with a selectable coverage area of 200 ft by 15 ft, or 120 ft by 10 ft. This motion offers PIR anti-mask that sends a pulsing infrared beam out into the field of view every 8 seconds. If the PIR is masked, the IR beam will be reflected back. After two consecutive bounce-backs, the unit will signal a trouble condition, the red and green LED’s will flash, and the normally closed (NC) “mask detect” circuit will open. In addition to anti-mask, the sensors have a zero clearance bug-guard to keep the creepy-crawlers out.

Features & Benefits:
  • Patented INFORMER® function, designed primarily as a diagnostic tool, monitors for sensor blockage and can help identify a sabotage situation
  • Microcontroller converts all incoming microwave and PIR signals from analog-to-digital format
  • INFORMER function checks each technology continuously while the microcontroller conducts a self-test of the sensor's functions at regular intervals, and reports any trouble using the on-board trouble relay
  • True temperature compensation continually optimizes the performance of the PIR to account for changes in room temperature
  • Environmental noise compensation keeps common environmental disturbances such as fluorescent lights from causing the microwave to false alarm
  • Sensor sensitivity can be set to high for fastest capture, to normal, or to low for maximum false alarm immunity in harsh environments
  • Two to four steps within field-of-view, depending on sensitivity setting selected
  • Bug guard provides zero clearance, protecting the pyro chamber from insects that can cause false alarms
  • Utilizes custom designed mirror optics to provide effective capture at long range
  • LEDs will display codes to indicate an anti-masking condition, INFORMER condition, trouble condition, and recallable codes to indicate INFORMER results and whether or not there was a self-test failure
Image
SKU
Description
alt
DT906AM-UK
Long Range (61m x 3m (Selectable to 37m x 3m) Dual Technology Detector. PD6662 grade 3
alt
DT906
DUAL TEC, 200x15ft, Long Range, Anti-Mask
alt
0-000-812-01
alt
DT906-SP
DUAL TEC Motion Sensor, 37m x 3m/61m x 6m, Anti-mask
alt
DT906-FR
DUAL TEC Motion Sensor, 61m x 5m and 37m x 3m, Anti-Mask, 9.9 GHz Microwave frequency
alt
DT906BE=NL
alt
DT906AM-UK-P
alt
DT906-NL
DUAL TEC Motion Sensor, 37m x 3m and 61m x 5m, Anti-Mask, 10.565 GHz Microwave frequency