https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

DUAL TEC® Motion Sensor

DUAL TEC® Motion Sensor is motion sensor with mirror optics Designed for mid to high-end commercial environments where a Grade 3 system may be required .

DUAL TEC® Motion Sensor are designed for high level security installations with a unique

Professional look optimum performance is achieved using X-Band microwave technology and Uniform Sensitivity Optics. . The sensor looks for a wide time frame and integrates the signal received prior to any alarm triggering decision.

It includes DualCore™ signal processing which is ideal for areas that are difficult to protect with standard products and integrates a total of five patented solutions to improve reliability and In addition to this, the installer will benefit from the design of the sensor which allows easy access to the connectors with its quick plug-in feature. Furthermore this motion sensor offers integrated EOL resistors and an enhanced walk test feature saving time

Features & Benefits:
  • Plug-in electronics
  • Integrated End-of-Line (EOL) resistors
  • Flash light Walk Test
  • Mirror optics
  • Highest security approval
Certifications:
  • EN50131-2-4 Grade 2 Class II
  • NF&A2P two shields
  • GOST-R
  • PD6662:2010
Image
SKU
Description
alt
DT8016MF4-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m, Anti-Mask
alt
DT8016MF5
Grade 2 DUAL TEC® Motion Sensor with mirror optics (16m)
alt
DT8016AF5
Grade 3 DUAL TEC® Motion Sensor with mirror optics & Anti-Mask (16m) (Replaces DT7550UK2)
alt
DT8016AF4-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m
alt
DT8016MF5-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m, Anti-Mask
alt
DT8016AF4
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x22 m
alt
DT8016AF5-SN
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x20 m
alt
DT8016F4
DUALTECH 10,525GHz 16m EOL Res
alt
DT8016MF4
DUAL TEC® Motion Sensor, 9-15V DC, 14 mA max, 10.587 GHz, 16x22 m, Anti-Mask
alt
DT8016F5
Grade 2 DUAL TEC® Motion Sensor (16m) (Replaces DT7450-EOL)