https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

EMPS Magnetic Contact

Magnetic Contact surface mount in the colour white this will detect any break in the contact such as a door opening or a window opening.

Manufactured by Honeywell Magnetic contact it is for use with the bestselling tolerant Alarm Kit, also sold by Electrical Direct Store. For surface mounting, in the colour white this will detect any break in the contact such as a door opening or a window opening. This Magnetic Contact is a 4 wire magnetic door/window contact with tamper loop. Polycarbonate housing.

Features & Benefits:
  • Magnetic contact
  • ABS plastic housing
  • Surface mount
Certifications:
  • EN50131-1 Security Grade 1, Environmental Class II.housing

Others

  • Maximum Gap Distance
    • 20 millimetre
  • Material
    • ABS Plastic

Others

  • Maximum Gap Distance
    • 20 millimetre
  • Material
    • ABS Plastic
  • Maximum Gap Distance : 20 millimetre
  • Material : ABS Plastic
Image
SKU
Description
alt
EMPS85W
Surface 20mm white cable T
alt
EMPS85/W
Magnetic Contact, Tamper Loop, 4 wire, Gap distance 20mm, 5 screw terminal