https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

equIP® Camera 4, 6, and 12 MP Zoom Lens

The equIP® camera 4, 6, and 12 MP zoom lenses can be used to install the equIP line of IP cameras to a variety of surveillance environments to cover a number of distances at high resolution.

equIP� Camera 4, 6, and 12 MP Zoom Lens

The equIP® camera 4, 6, and 12 MP zoom lenses can be used to install the equIP line of IP cameras to a variety of surveillance environments to cover a number of distances at high resolution. These lenses enable high definition cameras to maintain clear focus for all focal lengths within the zoom range, under both natural and near-infrared lighting conditions. Network IP camera systems demand compact lenses that provide the best optical performance while being easy to install and adjust.

Designed especially for low-light capability, these lenses offer the most compact size in the market while maintaining the widest maximum apertures for a given focal length range. In addition, they offer the ability to provide a high contrast, sharp, detailed picture of the subject in daylight and in low light, allowing identification of a subject rather than just observation. Featuring world-class design, these megapixel lenses bring together the highest quality aspherical glass optics, lightweight construction, and durability to ensure state-of-the-art optical correction, transmission, and light-gathering ability.

Varifocal length lenses allow the installer to quickly and easily obtain the exact field of view, eliminating lens substitutions or the need to continuously adjust the camera setup. This is especially convenient for future changes to the viewing environment. The day/night varifocal lenses are ideal in outdoor installations (outdoor housing required) such as parking lots, ports, and other areas where low-light imaging is important.

Features & Benefits:
  • 4, 6, and 12 MP performance offers the ability to provide a high contrast, sharp detailed picture of the subject in daylight and low light, allowing identification of a subject rather than just observation
  • Uniform focus under both natural and near-infrared lighting conditions
  • High-accuracy aspheric glass lens having a low dispersion and a high- refractive index for optimum performance
  • IR corrected varifocal lens ensures that focus shift does not occur when the camera switches between color and monochrome modes
  • Equipped with a CS-type metal mount
  • Lightweight and compatible with 1/3, 1/2.7, and 1/2.8 inch type image sensors 
Certifications:
  • EMC: CE/FCC/RCM

Others

  • Lens Mount
    • CS Mount
  • Focus Lens Control
    • Manual
  • Zoom Lens Control
    • Manual
  • Lens Focus Type
    • Varifocal

Others

  • Lens Mount
    • CS Mount
  • Focus Lens Control
    • Manual
  • Zoom Lens Control
    • Manual
  • Lens Focus Type
    • Varifocal
  • Lens Mount : CS Mount
  • Focus Lens Control : Manual
  • Zoom Lens Control : Manual
  • Lens Focus Type : Varifocal
Image
SKU
Description
alt
HLM45V13MPD
Camera Lens, 3MP, 4.5 to 13.2mm
alt
HLM105V42MPD
Camera Lens, 12MP, 10.5 to 42mm
alt
HLM5V50MPD
Camera Lens, 4MP, 5 to 50mm
alt
HLM37V16MPD
Camera Lens, 12MP, 3.7 to 16mm
alt
HLM5V50MPDE
Camera Lens, 6MP, 5 to 50mm
alt
HLM27V12MPD
Camera Lens, 4MP, 2.7 to 12mm