https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

equIP® Series 1080p Rugged Indoor/Outdoor Mini Dome Camera

The equIP® Series 1080p rugged indoor/outdoor mini dome cameras are HD and have true day and night (TDN) capability. These ultra compact and vandal-resistant cameras provide extremely crisp images at minimal bandwidth.

The equIP® Series 1080p rugged indoor/outdoor mini dome cameras are HD and have true day and night (TDN) capability. These ultra compact and vandal-resistant cameras provide extremely crisp images at minimal bandwidth. In addition, they provide 1080p (1920x1080) resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital noise reduction (DNR) results in significant storage savings without sacrificing image quality in low light.

The 1/2.7-inch progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate color rendition through a wide variety of lighting conditions. The camera also supports the ONVIF® specification for interoperability between network video products. It integrates a camera and lens in an ultra compact, single piece, tamper-proof unit for fast and easy installation in any application. The camera comes complete with surface and flush mounting options. Wall and pendant mount kits are also available.

In addition to the low light color performance, the camera will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low-light surveillance with exceptional monochrome images. A 3D axis gimbal capable of 360º of pan, 180º of tilt, and 360º of horizontal rotation simplifies mechanical camera adjustment. The motorized focus and zoom (MFZ) lens allows the field of view to be adjusted to suit the scene requirements. A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most network video recorder (NVR) setup utilities.

The mini dome camera supports dual video streams and multiple compression formats with frame rates up to 30 fps (25 fps for PAL systems). The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. The camera features analog video out for aiming and focusing during setup. With built-in low current PoE (IEEE 802.3af), power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In situations where PoE support does not exist, the unit can also be powered directly from 24V AC.

The equIP® Series 1080p rugged indoor/outdoor mini dome cameras are perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analog cameras, yet with similar bandwidth requirements, the cameras can be retrofitted on many existing NVR installations without requiring additional storage. Their discreet, vandal-resistant, outdoor design provides maximum protection against dust, dirt, and water and provides optimum performance for both indoor and outdoor applications.

Features & Benefits:
  • 3 to 9 mm MFZ lens with removable IR-cut filter
  • Video motion detection
  • NTP time synchronization support
  • Remote firmware update
  • Supports both dynamic and static IP addresses
  • Date/time stamp embedded into video stream
  • Multiple browser support
  • Includes advanced IP locator software to make system setup easy
  • Supports input and output alarm contacts, and bi-directional audio
  • IP66 housing
Certifications:
  • Emissions: FCC, CE (EN55022)
  • Immunity: CE (EN50130-4)
  • EU Safety: EN60950-1
  • North America Safety: ETL Listed to UL/CSA 60950-1

Others

  • CODEC
    • H.264 & H.264/MJPEG
  • Input Voltage
    • 12 voltage direct current
  • Power Supply
    • 12 voltage direct current

Others

  • CODEC
    • H.264 & H.264/MJPEG
  • Input Voltage
    • 12 voltage direct current
  • Power Supply
    • 12 voltage direct current
  • CODEC : H.264 & H.264/MJPEG
  • Input Voltage : 12 voltage direct current
  • Power Supply : 12 voltage direct current
Image
SKU
Description
alt
H4D2F1
1080p Network Rugged Minidome Camera, 1/2.7in CMOS, 3 to 9mm MFZ, TDN, 24V AC, H.264, PoE, NTSC