Honeywell Security
equIP® Series 4K Ultra HD Network Box Camera
The equIP® Series 4K ultra HD network box cameras offer incomparable HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.
The equIP® Series 4K ultra HD network box cameras offer incomparable HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (Profile S/G) compliance ensures hassle-free, flexible system integration. These cameras conceal up to four areas of a scene from viewing and recording and support up to 128 GB Micro SDHC (Class 10) cards for local video storage when the network is interrupted (card not included). These cameras are perfect for installations that require excellent picture quality at minimal bandwidth, with a flexible design that mount easily to a wall or ceiling. Boasting a sleek modern design and offering 4K HD images, these cameras are suited for a wide range of applications.
Features & Benefits:- Excellent low-light performance with down to 0.03 lux BW
- Built-in PoE for simple cabling options; 12V DC/24V AC inputs also available
- Up to triple stream support
- 1/1.7-inch 12 MP progressive scan CMOS imager
- Two lens options to suit any surveillance situation
- True day and night (TDN) capability with vivid color pictures in the day and clear black-and-white images at night
- Corridor mode viewing capability
- Digital wide dynamic range (DWDR)
- Built-in cyber-security hardware chipset
- Global language support with QIGs, web GUI, and online help in 15 languages
- Emissions: EN55032, FCC Part 15B, AS/NZS CISPR 22:2009+A1 (2010)
- Immunity: EN50130-4
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581
Others
- Maximum Frame Rate
- 25/30 ft/s
- Defog Settings
- Auto
- Off
- Manual
- Third Stream Frame Rate
- VGA (25/30 fps)
- 720 pixel (25/30 fps)
- Gains Control
- Auto
- Minimum Color Illumination
- 0.02 lux
- White Balance
- Auto
- Customized Region
- Languages
- Czech
- Japanese
- Korean
- Arabic
- Polish
- Simplified Chinese
- German
- Russian
- Turkish
- Portuguese
- Spanish
- Dutch
- Italian
- French
- Minimum B/W Illumination
- 0 lux
- Security
- User Access Log
- User Account & Password Protection
- PCI-DSS Compliance
- HTTPS
- Digest Authentication
- UL Cyber Assurance Program (UL CAP) Certification
- SSH/Telnet Closed
- Built-In Crypto Chipset
- IEEE 802.1x
- TLS1.2
- UL2900-1
- IP Filter
- FTP Disabled
- Infrared Cut Filter
- Auto (ICR)
- Bit Rate Control Type
- VBR
- CBR
- Recording and Storage Method
- Micro SDHC (Class 10)
- Power Supply
- PoE
- Audio Stream Type
- Simplex
- Full Duplex
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- 50 dB
- Power Connector Type
- BNC
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 95 Percentage
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/VGA/CIF (25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Electronic Image Stabilization
- Off
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- CODEC
- MJPEG
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/1.7 inch
- Input Voltage
- 24 voltage alternating current
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Audio Detection
- Yes
- Backlight Compensation Type
- SSA
- BLC
- HLC
- DWDR
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Audio Interface
- Line Out
- 1 Built-In Mic
- Line In
- Maximum Power Consumption
- 8 watt
- Number of Alarm Inputs
- 2
- Camera Type
- IP
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Frequency
- 50/60 hertz
- Supported OS
- Windows 10
- Windows 7 64-Bit
- Windows 7 32-Bit
Others
- Maximum Frame Rate
- 25/30 ft/s
- Defog Settings
- Auto
- Off
- Manual
- Third Stream Frame Rate
- VGA (25/30 fps)
- 720 pixel (25/30 fps)
- Gains Control
- Auto
- Minimum Color Illumination
- 0.02 lux
- White Balance
- Auto
- Customized Region
- Languages
- Czech
- Japanese
- Korean
- Arabic
- Polish
- Simplified Chinese
- German
- Russian
- Turkish
- Portuguese
- Spanish
- Dutch
- Italian
- French
- Minimum B/W Illumination
- 0 lux
- Security
- User Access Log
- User Account & Password Protection
- PCI-DSS Compliance
- HTTPS
- Digest Authentication
- UL Cyber Assurance Program (UL CAP) Certification
- SSH/Telnet Closed
- Built-In Crypto Chipset
- IEEE 802.1x
- TLS1.2
- UL2900-1
- IP Filter
- FTP Disabled
- Infrared Cut Filter
- Auto (ICR)
- Bit Rate Control Type
- VBR
- CBR
- Recording and Storage Method
- Micro SDHC (Class 10)
- Power Supply
- PoE
- Audio Stream Type
- Simplex
- Full Duplex
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- 50 dB
- Power Connector Type
- BNC
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 95 Percentage
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/VGA/CIF (25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Electronic Image Stabilization
- Off
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- CODEC
- MJPEG
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/1.7 inch
- Input Voltage
- 24 voltage alternating current
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Audio Detection
- Yes
- Backlight Compensation Type
- SSA
- BLC
- HLC
- DWDR
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Audio Interface
- Line Out
- 1 Built-In Mic
- Line In
- Maximum Power Consumption
- 8 watt
- Number of Alarm Inputs
- 2
- Camera Type
- IP
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Frequency
- 50/60 hertz
- Supported OS
- Windows 10
- Windows 7 64-Bit
- Windows 7 32-Bit
- Maximum Frame Rate : 25/30 ft/s
- Defog Settings : Auto|Off|Manual
- Third Stream Frame Rate : VGA (25/30 fps)|720 pixel (25/30 fps)
- Gains Control : Auto
- Minimum Color Illumination : 0.02 lux
- White Balance : Auto|Customized Region
- Languages : Czech|Japanese|Korean|Arabic|Polish|Simplified Chinese|German|Russian|Turkish|Portuguese|Spanish|Dutch|Italian|French
- Minimum B/W Illumination : 0 lux
- Security : User Access Log|User Account & Password Protection|PCI-DSS Compliance|HTTPS|Digest Authentication|UL Cyber Assurance Program (UL CAP) Certification|SSH/Telnet Closed|Built-In Crypto Chipset|IEEE 802.1x|TLS1.2|UL2900-1|IP Filter|FTP Disabled
- Infrared Cut Filter : Auto (ICR)
- Bit Rate Control Type : VBR|CBR
- Recording and Storage Method : Micro SDHC (Class 10)
- Power Supply : PoE
- Audio Stream Type : Simplex|Full Duplex
- Number of Alarm Outputs : 1
- Signal to Noise Ratio : 50 dB
- Power Connector Type : BNC
- Compatible Environments : Outdoor
- Maximum Operating Humidity : 95 Percentage
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : D1/VGA/CIF (25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)|Firefox
- Electronic Image Stabilization : Off
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- CODEC : MJPEG|H.265
- Communication Protocols : RJ45
- Image Sensor Format : 1/1.7 inch
- Input Voltage : 24 voltage alternating current|12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Audio Detection : Yes
- Backlight Compensation Type : SSA|BLC|HLC|DWDR
- Corridor Mode : Yes
- Day/Night Mode : Yes
- Audio Interface : Line Out|1 Built-In Mic|Line In
- Maximum Power Consumption : 8 watt
- Number of Alarm Inputs : 2
- Camera Type : IP
- POE Class : PoE Class 0
- Number of Privacy Masking Areas : 4
- Frequency : 50/60 hertz
- Supported OS : Windows 10|Windows 7 64-Bit|Windows 7 32-Bit