https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

equIP® Series 720p Rugged Indoor/Outdoor Mini Dome Camera

The equIP® Series 720p rugged indoor/outdoor mini dome cameras are HD, true day and night (TDN) fixed network cameras. These ultra compact and vandal-resistant cameras provide extremely crisp images at minimal bandwidth.

The equIP® Series 720p rugged indoor/outdoor mini dome cameras are HD, true day and night (TDN) fixed network cameras. These ultra compact and vandal-resistant cameras provide extremely crisp images at minimal bandwidth. They provide 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital noise reduction (DNR) results in significant storage savings without sacrificing image quality in low light. The 1/4-inch progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate color rendition through a wide variety of lighting conditions.

The equIP® Series 720p rugged indoor/outdoor mini dome cameras also support the PSIA specification for interoperability between network video products. These cameras integrate a camera and lens in an ultra compact, single piece, vandal-resistant unit for fast and easy installation in any application. The cameras are designed to be surface mounted. Wall and pendant mounting kits are also available. In addition to the low-light color performance, the cameras will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low-light surveillance with exceptional monochrome images. A 3D axis gimbal capable of 360º of pan, 180º of tilt, and 360º of horizontal rotation simplifies mechanical camera adjustment. The varifocal auto iris lens allows the field of view to be adjusted to suit the scene requirements.

A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most DVR/NVR setup utilities. The camera supports dual video streams and multiple compression formats with frame rates up to 30 fps (25 fps for PAL systems). The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. The camera features analog video out for aiming and focusing during setup. With built-in low current PoE (IEEE 802.3af), power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In retrofit situations where PoE support does not exist, the unit can also be powered directly from 24V AC.

The equIP® Series 720p rugged indoor/outdoor mini dome cameras are perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analog cameras, yet with similar bandwidth requirements, the mini dome cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage. Its discreet, vandal-resistant, outdoor design provides maximum protection against dust, dirt, and water, and provides optimum performance for both indoor and outdoor applications.

Features & Benefits:
  • Camera tamper detection
  • Video motion detection
  • Remote firmware update
  • Supports both dynamic and static IP addresses
  • Includes advanced IP locator software to make system setup easy
  • Web server for remote setup of camera video and network parameters
  • Supports input and output alarm contacts
  • Supports bi-directional audio
  • Rugged polycarbonate dome
  • IP66 rated
Certifications:
  • Emissions: FCC, CE (EN55022)
  • Immunity: CE (EN50130-4)
  • EU Safety: EN60950-1
  • North America Safety: ETL Listed to UL/CSA 60950-1

Others

  • Maximum Frame Rate
    • Up to 30/25 fps
  • Video Streams
    • Dual Stream H.264 and MJPEG
  • CODEC
    • H.264
  • Gains Control
    • Selectable (10-40 dB)
    • On
    • Off
  • Communication Protocols
    • HTTP, TCP, RTSP, RTP, UDP, ARP, DNS,RTCP, FTP, ICMP, DHCP, Bonjour, IGMP, Telnet
  • Maximum Storage Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Scanning System
    • Progressive Scan
  • Maximum Power Consumption
    • 3.5 watt
  • Signal to Noise Ratio
    • 50 dB or more
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Maximum Operating Humidity
    • 85 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 0 (Non-condensing) percentage relative humidity
  • Supported Web Browsers
    • or 9
    • 7
    • 8
    • Internet Explorer 6
  • Supported OS
    • Windows 7 (32-/64-bitWindows 2008 R2 (64-bit)
    • Windows 2008 Server (32-/64-bit)
    • Windows XP® SP3
    • Windows 2003 ServerR2 (32-bit)

Others

  • Maximum Frame Rate
    • Up to 30/25 fps
  • Video Streams
    • Dual Stream H.264 and MJPEG
  • CODEC
    • H.264
  • Gains Control
    • Selectable (10-40 dB)
    • On
    • Off
  • Communication Protocols
    • HTTP, TCP, RTSP, RTP, UDP, ARP, DNS,RTCP, FTP, ICMP, DHCP, Bonjour, IGMP, Telnet
  • Maximum Storage Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Scanning System
    • Progressive Scan
  • Maximum Power Consumption
    • 3.5 watt
  • Signal to Noise Ratio
    • 50 dB or more
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Maximum Operating Humidity
    • 85 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 0 (Non-condensing) percentage relative humidity
  • Supported Web Browsers
    • or 9
    • 7
    • 8
    • Internet Explorer 6
  • Supported OS
    • Windows 7 (32-/64-bitWindows 2008 R2 (64-bit)
    • Windows 2008 Server (32-/64-bit)
    • Windows XP® SP3
    • Windows 2003 ServerR2 (32-bit)
  • Maximum Frame Rate : Up to 30/25 fps
  • Video Streams : Dual Stream H.264 and MJPEG
  • CODEC : H.264
  • Gains Control : Selectable (10-40 dB)|On|Off
  • Communication Protocols : HTTP, TCP, RTSP, RTP, UDP, ARP, DNS,RTCP, FTP, ICMP, DHCP, Bonjour, IGMP, Telnet
  • Maximum Storage Temperature : 158 degree Fahrenheit|70 degree Celsius
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
  • Scanning System : Progressive Scan
  • Maximum Power Consumption : 3.5 watt
  • Signal to Noise Ratio : 50 dB or more
  • Minimum Operating Ambient Temperature : -30 degree Celsius|-22 degree Fahrenheit
  • Maximum Operating Humidity : 85 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 0 (Non-condensing) percentage relative humidity
  • Supported Web Browsers : or 9|7|8|Internet Explorer 6
  • Supported OS : Windows 7 (32-/64-bitWindows 2008 R2 (64-bit)|Windows 2008 Server (32-/64-bit)|Windows XP® SP3|Windows 2003 ServerR2 (32-bit)
Image
SKU
Description
alt
HD4MDIH
720p Rugged Indoor/Outdoor Mini Dome Camera, TDN, H.264