Honeywell Security
equIP® Series Indoor IR Dome Camera
The equIP® Series indoor IR dome cameras offer outstanding picture clarity. They have a built-in PoE eliminating separate power supply, associated wiring, and a 24V AC/12V DC input where PoE power is unavailable.
The equIP® Series indoor IR dome cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. They have a built-in PoE eliminating separate power supply, associated wiring, and a 24V AC/12V DC input where PoE power is unavailable. Included accessories that come with these cameras are a security screw driver, mounting screws, and a mounting template.
Features & Benefits:- 2.7 to 13.5 mm, F1.6, motorized focus zoom (MFZ) lens
- True wide dynamic range (WDR) up to 120 dB, ensures glare-free images
- True day and night (TDN) provides vivid color images by day and clear black-and-white images at night with ICR
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265+ high profile codec
- Low-light technology is able to capture high-quality color images in low-light environments
- IR LEDs provide up to 30 m (98 ft) of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution
- ONVIF® profile S, G, Q, and T compliant
- Security features include individual signed certificates and data encryption
- Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage
- Supports up to 128 GB Micro SDHC (Class 10) card for local video storage when network is interrupted (card not included)
- Emissions: FCC Part 15, CE (EN 55032); Complies RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
- RoHS: EN 50581
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Day/Night Mode
- Yes
- Gains Control
- Auto
- Manual
- Number of Privacy Masking Areas
- 4
- Wide Dynamic Range
- 120 dB
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Day/Night Mode
- Yes
- Gains Control
- Auto
- Manual
- Number of Privacy Masking Areas
- 4
- Wide Dynamic Range
- 120 dB
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Day/Night Mode : Yes
- Gains Control : Auto|Manual
- Number of Privacy Masking Areas : 4
- Wide Dynamic Range : 120 dB
Image
SKU
Description
H3W4GR1V.
H3W4GR1-R
4MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 3 IR LEDs, TDN, Replacement
H3W4GR1V
4MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265+, PoE
H3W4GR1
4MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 3 IR LEDs, TDN, H.264, PoE