Honeywell Security
equIP® Series Indoor/Outdoor Rugged Fisheye Camera
The equIP® Series indoor/outdoor rugged fisheye cameras have true day and night (TDN) color images and offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission.
The equIP® Series indoor/outdoor rugged fisheye cameras have true day and night (TDN) color images and offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too. The cameras support up to 128 GB Micro SDHC (Class 10) cards for local video storage when network is interrupted (card not included). These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek, modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.
Features & Benefits:- 16x digital zoom
- 25 ft (8 m) IR distance, depending on scene reflectance
- Wide horizontal angle of view at 185°
- Built-in cybersecurity hardware chipset
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- 1.7 mm, F2.0 fixed fisheye lenses
- Rugged outdoor housing with IP67 rating and IK10 impact resistance rating
- ONVIF® Profile S and G compliant
- Global language support with 15 languages for all QIGs, web GUI, and online help
- Emissions: EN55032, FCC Part 15B, AS/NZS CISPR 22:2009+A1 (2010)
- Immunity: EN50130-4
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581
Others
- Maximum Frame Rate
- 4 MP (2048 x 2048)
- 3 MP (2048 x 1536)
- UXGA (1600 x 1200) at 25/30 ft/s
- 6 MP (3072 x 2048)
- Detection Sensor Type
- Infrared
- Digital Zoom
- 16x
- Third Stream Frame Rate
- D1 (25/30 fps)
- Gains Control
- Manual
- Auto
- Minimum Color Illumination
- 0.01 lux
- Micro SD Function
- Automatic Recording when Network Fails
- Continuous & Scheduled Recording
- Event Trigger Recording
- White Balance
- Auto
- Natural
- Street Lamp
- Customized Region
- Outdoor
- Minimum B/W Illumination
- 0 lux
- Languages
- Arabic
- German
- Czech
- French
- Japanese
- Spanish
- Simplified Chinese
- Russian
- Portuguese
- Italian
- Turkish
- Korean
- Dutch
- Polish
- Security
- SSH/Telnet Closed
- PCI-DSS Compliance
- AES-256
- UL Cyber Assurance Program (UL CAP) Certification
- Built-In Crypto Chipset
- FTP Disabled
- UL2900-1
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Bit Rate Control Type
- VBR
- CBR
- Audio Stream Type
- Full Duplex
- Simplex
- Number of Alarm Outputs
- 2
- Signal to Noise Ratio
- 50 dB
- Focus Mode
- Manual
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- Digital WDR (DWDR)
- Horizontal Angle of View
- 185 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Minimum Electronic Shutter Speed
- 1/3 (Auto & Manual Mode) second (time unit)
- Lens Type
- Fisheye
- CODEC
- H.265
- MJPEG
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/1.8 inch
- Infrared Distance
- 25 foot
- 8 metre
- Maximum Electronic Shutter Speed
- 1/100000 (Auto & Manual Mode) s
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- HLC
- DWDR
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Corridor Mode
- Yes
- Audio Interface
- 1 Built-In Mic
- Line In
- Line Out
- Number of Alarm Inputs
- 2
- Maximum Power Consumption
- 10 watt
- Camera Type
- IP
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Maximum Aperature
- F2.0
Others
- Maximum Frame Rate
- 4 MP (2048 x 2048)
- 3 MP (2048 x 1536)
- UXGA (1600 x 1200) at 25/30 ft/s
- 6 MP (3072 x 2048)
- Detection Sensor Type
- Infrared
- Digital Zoom
- 16x
- Third Stream Frame Rate
- D1 (25/30 fps)
- Gains Control
- Manual
- Auto
- Minimum Color Illumination
- 0.01 lux
- Micro SD Function
- Automatic Recording when Network Fails
- Continuous & Scheduled Recording
- Event Trigger Recording
- White Balance
- Auto
- Natural
- Street Lamp
- Customized Region
- Outdoor
- Minimum B/W Illumination
- 0 lux
- Languages
- Arabic
- German
- Czech
- French
- Japanese
- Spanish
- Simplified Chinese
- Russian
- Portuguese
- Italian
- Turkish
- Korean
- Dutch
- Polish
- Security
- SSH/Telnet Closed
- PCI-DSS Compliance
- AES-256
- UL Cyber Assurance Program (UL CAP) Certification
- Built-In Crypto Chipset
- FTP Disabled
- UL2900-1
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Bit Rate Control Type
- VBR
- CBR
- Audio Stream Type
- Full Duplex
- Simplex
- Number of Alarm Outputs
- 2
- Signal to Noise Ratio
- 50 dB
- Focus Mode
- Manual
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- Digital WDR (DWDR)
- Horizontal Angle of View
- 185 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Minimum Electronic Shutter Speed
- 1/3 (Auto & Manual Mode) second (time unit)
- Lens Type
- Fisheye
- CODEC
- H.265
- MJPEG
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/1.8 inch
- Infrared Distance
- 25 foot
- 8 metre
- Maximum Electronic Shutter Speed
- 1/100000 (Auto & Manual Mode) s
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- HLC
- DWDR
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Corridor Mode
- Yes
- Audio Interface
- 1 Built-In Mic
- Line In
- Line Out
- Number of Alarm Inputs
- 2
- Maximum Power Consumption
- 10 watt
- Camera Type
- IP
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Maximum Aperature
- F2.0
- Maximum Frame Rate : 4 MP (2048 x 2048)|3 MP (2048 x 1536)|UXGA (1600 x 1200) at 25/30 ft/s|6 MP (3072 x 2048)
- Detection Sensor Type : Infrared
- Digital Zoom : 16x
- Third Stream Frame Rate : D1 (25/30 fps)
- Gains Control : Manual|Auto
- Minimum Color Illumination : 0.01 lux
- Micro SD Function : Automatic Recording when Network Fails|Continuous & Scheduled Recording|Event Trigger Recording
- White Balance : Auto|Natural|Street Lamp|Customized Region|Outdoor
- Minimum B/W Illumination : 0 lux
- Languages : Arabic|German|Czech|French|Japanese|Spanish|Simplified Chinese|Russian|Portuguese|Italian|Turkish|Korean|Dutch|Polish
- Security : SSH/Telnet Closed|PCI-DSS Compliance|AES-256|UL Cyber Assurance Program (UL CAP) Certification|Built-In Crypto Chipset|FTP Disabled|UL2900-1
- Infrared Cut Filter : Auto (ICR)
- Power Supply : PoE
- Recording and Storage Method : MicroSDHC Card, Class 10 (Not Included)
- Bit Rate Control Type : VBR|CBR
- Audio Stream Type : Full Duplex|Simplex
- Number of Alarm Outputs : 2
- Signal to Noise Ratio : 50 dB
- Focus Mode : Manual
- Maximum Operating Humidity : 95 Percentage
- Wide Dynamic Range : Digital WDR (DWDR)
- Horizontal Angle of View : 185 degree
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : D1/CIF (1 - 25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)|Firefox
- Minimum Electronic Shutter Speed : 1/3 (Auto & Manual Mode) second (time unit)
- Lens Type : Fisheye
- CODEC : H.265|MJPEG
- Communication Protocols : RJ45
- Image Sensor Format : 1/1.8 inch
- Infrared Distance : 25 foot|8 metre
- Maximum Electronic Shutter Speed : 1/100000 (Auto & Manual Mode) s
- Input Voltage : 12 voltage direct current
- Backlight Compensation Type : HLC|DWDR
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Corridor Mode : Yes
- Audio Interface : 1 Built-In Mic|Line In|Line Out
- Number of Alarm Inputs : 2
- Maximum Power Consumption : 10 watt
- Camera Type : IP
- POE Class : PoE Class 0
- Number of Privacy Masking Areas : 4
- Maximum Aperature : F2.0