https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

equIP® Series Micro Dome IP Camera

The equIP® Series micro dome IP cameras have fixed lenses and a 1/2.7-inch progressive CMOS image sensor. These cameras are for indoor applications and constructed of polycarbonate and lightweight ABS plastic.

The equIP® Series micro dome IP cameras have fixed lenses and a 1/2.7-inch progressive CMOS image sensor. These cameras are for indoor applications and constructed of polycarbonate and lightweight ABS plastic. The cameras come equipped with a PoE power source and are Micro SDHC card compatible up to 32 GB. 

Certifications:

Emissions: FCC Part 15B, CE (EN 55022)

Immunity: EN 50130-4

Safety: EN 60950-1 North America UL Listed to UL/CSA 60950-1

Certifications:
  • Emissions: FCC Part 15B, CE (EN 55022)
  • Immunity: EN 50130-4
  • Safety: EN 60950-1 North America UL Listed to UL/CSA 60950-1
Image
SKU
Description
alt
H2S2P6
1080p Micro Dome Camera, 1/2.7in CMOS, 4mm Fixed, PoE, NTSC/PAL, Built-in Microphone