Honeywell Security
equIP® Series Rugged Bullet Camera
The equIP® Series rugged bullet cameras are fully featured, attractive, and perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water.
The equIP® Series rugged bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. These cameras support up to 128 GB Micro SDHC (Class 10) card for local video storage when the network is interrupted (card not included). Boasting a sleek modern design and offering 4K HD images, the cameras are suited for a wide range of applications.
Features & Benefits:- Ultra HD 4K/12 MP resolution at 20 fps
- Up to triple stream support
- 210 ft (65 m) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Choice of 24V AC, 12V DC, or PoE Plus (802.3at) power inputs
- Rugged outdoor housing with IP67 rating and IK10 impact resistance rating
- Corridor mode viewing capability
- ONVIF® Profile S and G compliant
- Built-in cybersecurity hardware chipset
- Global language support with 15 languages for all QIGs, web GUI, and online help
- Emissions: EN 55032, FCC Part 15B AS/NZS CISPR 22:2009+ A1 (2010)
- Immunity: EN50130-4
- Safety: EN 60950-1, EN 60950-22 UL Listed to UL/CSA 60950-1, 60950-22
- RoHS: EN 50581
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Auto
- Communication Protocols
- RJ45
- Minimum B/W Illumination
- 0 lux
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Image Detection Type
- Infrared
- Infrared Cut Filter
- Auto (ICR)
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Bit Rate Control Type
- VBR
- CBR
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- Digital WDR (DWDR)
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- 25/30 fps
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Auto
- Communication Protocols
- RJ45
- Minimum B/W Illumination
- 0 lux
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Image Detection Type
- Infrared
- Infrared Cut Filter
- Auto (ICR)
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Bit Rate Control Type
- VBR
- CBR
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- Digital WDR (DWDR)
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- 25/30 fps
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Detection Sensor Type : Infrared
- Gains Control : Manual|Auto
- Communication Protocols : RJ45
- Minimum B/W Illumination : 0 lux
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Image Detection Type : Infrared
- Infrared Cut Filter : Auto (ICR)
- Scanning System : Progressive Scan
- Power Supply : PoE
- Bit Rate Control Type : VBR|CBR
- Corridor Mode : Yes
- Day/Night Mode : Yes
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Maximum Operating Humidity : 95 Percentage
- Wide Dynamic Range : Digital WDR (DWDR)
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : 25/30 fps
Image
SKU
Description
HBD8PR1
8MP Network Ultra HD 4K Bullet Camera, DWDR, 1/2.5in CMOS, 4mm Fixed, IR LED, TDN, H.265, PoE
HBD8GR1
12MP Network Ultra HD 4K Bullet Camera, DWDR, 1/1.7in CMOS, 5.1 to 12.8mm MFZ, 4 IR LEDs, TDN, H.265, PoE Plus