Honeywell Security
equIP® Series Rugged Bullet IP Camera
The equIP® Series rugged bullet IP cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too.
The equIP® Series rugged bullet IP cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. These cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The automated responses include sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured 128 GB Micro SDHC card. Setup can be done through a web client or from an network video recorder (NVR). These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering two different lens options, the cameras are suited for a wide range of applications.
Features & Benefits:- 1/2.7-inch or 1/2.8-inch 2 MP progressive scan imager or 1/3-inch 4 MP progressive scan imager
- 60 m (195 ft) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- Up to 4 MP resolution at 20 fps or 1080p at 25/30 fps
- 2.7 to 12 mm or 5 to 50 mm, F1.4, motorized focus and zoom lens
- Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
- Corridor mode viewing capability
- ONVIF® Profile S and G compliant
- Emissions: FCC Part 15, CE (EN 55022); Complies with RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1); North America UL Listed to UL/CSA 60950-22, CE (EN 60950-22)
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Auto
- Image Sensor Format
- 1/2.8 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Day/Night Mode
- Yes
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Signal to Noise Ratio
- 50 dB
- Wide Dynamic Range
- 140 dB
- Frequency
- 50/60 hertz
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Auto
- Image Sensor Format
- 1/2.8 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Day/Night Mode
- Yes
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Signal to Noise Ratio
- 50 dB
- Wide Dynamic Range
- 140 dB
- Frequency
- 50/60 hertz
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : MFZ
- Detection Sensor Type : Infrared
- Gains Control : Manual|Auto
- Image Sensor Format : 1/2.8 inch
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Power Supply : PoE
- Day/Night Mode : Yes
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Signal to Noise Ratio : 50 dB
- Wide Dynamic Range : 140 dB
- Frequency : 50/60 hertz