Honeywell Security
equIP® Series Multi-Imager Rugged Dome IP Camera
The equIP® Series multi-imager rugged dome IP cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
The equIP® Series multi-imager rugged dome IP cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design, the equIP Series multi-imager rugged dome IP cameras are suited for a wide range of applications.
Features & Benefits:- Embedded analytics with face detection, audio detection, video tampering, and motion detection
- 30 m (98 ft) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
- Corridor mode viewing capability
- Onboard camera storage up to 128 GB Micro SD card (not included)
- Cybersecurity hardware chipset
- ONVIF® profile S, G, and Q compliant
- Integration with Honeywell security systems
- Emissions: EN55032, ANSI C63.4-2014, ICE 003 Rev6, AS/NZ CISPR 32:2013
- Immunity: EN50130-4
- EU Safety: EN60950-1, EN60950-22
- North America Safety: UL Listed to UL/CSA 60950-1, 60950-22
- RoHS: EN50581
Others
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Auto
- Micro SD Function
- Event Trigger Recording
- Automatic Recording when Network Fails
- Continuous & Scheduled Recording
- Languages
- French
- Korean
- Arabic
- German
- Simplified Chinese
- Dutch
- Polish
- Italian
- Czech
- Spanish
- Turkish
- Russian
- Japanese
- Portuguese
- Security
- IEEE 802.1x
- PCI-DSS Compliance
- Digest Authentication
- FTP Disabled
- HTTPS
- IP Filter
- User Account & Password Protection
- TLS1.2
- SSH/Telnet Closed
- User Access Log
- Hardware Chipset for Private Key
- Maximum Installation Height
- 16.4 foot
- 5 metre
- Recording and Storage Method
- Micro SDHC (Class 10)
- Power Supply
- PoE
- Audio Stream Type
- Full Duplex
- Simplex
- Number of IR LEDs
- 6
- Number of Alarm Outputs
- 2
- Signal to Noise Ratio
- >50 dB
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 95 Percentage
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- 25/30 fps (1024 x 452)
- Supported Web Browsers
- Firefox
- Internet Explorer (11.0+)
- Lens Type
- Fixed
- CODEC
- H.265
- Image Sensor Format
- 1/1.9 inch
- Input Voltage
- 24 voltage direct current
- Audio Detection
- Yes
- Day/Night Mode
- Yes
- Video Analytics
- Face Detection
- Video Tampering
- Audio Detection
- Motion Detection
- Number of Alarm Inputs
- 2
- Number of Privacy Masking Areas
- 4
- POE Class
- PoE Class 4
- Supported OS
- Windows 7 64-Bit
- Maximum Frame Rate
- 25 ft/s
- Face Detection
- Yes
- Third Stream Frame Rate
- 25/30 fps (1280 x 560)
- 25/30 fps (1920 x 832)
- Minimum Color Illumination
- 0.006 lux
- Maximum Field of View
- 180° (H) x 80° (V)
- White Balance
- Outdoor
- Street Lamp
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile second (time unit)
- ONVIF Profile Q
- ONVIF Profile G
- Bit Rate Control Type
- VBR
- CBR
- Horizontal Angle of View
- 180 degree
- Vertical Angle of View
- 80 degree
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Communication Protocols
- RJ45
- Infrared Distance
- 30 metre
- 98 foot
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- HLC
- DWDR
- Audio Interface
- Line Out
- Maximum Power Consumption
- 25 watt
- Camera Type
- IP
- Alarm & Event Types
- Video Tampering
- HDD Error
- Illegal Access
- Network Disconnection
- HDD Full
- Frequency
- 50/60 hertz
- Maximum Aperature
- F2.2
Others
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Auto
- Micro SD Function
- Event Trigger Recording
- Automatic Recording when Network Fails
- Continuous & Scheduled Recording
- Languages
- French
- Korean
- Arabic
- German
- Simplified Chinese
- Dutch
- Polish
- Italian
- Czech
- Spanish
- Turkish
- Russian
- Japanese
- Portuguese
- Security
- IEEE 802.1x
- PCI-DSS Compliance
- Digest Authentication
- FTP Disabled
- HTTPS
- IP Filter
- User Account & Password Protection
- TLS1.2
- SSH/Telnet Closed
- User Access Log
- Hardware Chipset for Private Key
- Maximum Installation Height
- 16.4 foot
- 5 metre
- Recording and Storage Method
- Micro SDHC (Class 10)
- Power Supply
- PoE
- Audio Stream Type
- Full Duplex
- Simplex
- Number of IR LEDs
- 6
- Number of Alarm Outputs
- 2
- Signal to Noise Ratio
- >50 dB
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 95 Percentage
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- 25/30 fps (1024 x 452)
- Supported Web Browsers
- Firefox
- Internet Explorer (11.0+)
- Lens Type
- Fixed
- CODEC
- H.265
- Image Sensor Format
- 1/1.9 inch
- Input Voltage
- 24 voltage direct current
- Audio Detection
- Yes
- Day/Night Mode
- Yes
- Video Analytics
- Face Detection
- Video Tampering
- Audio Detection
- Motion Detection
- Number of Alarm Inputs
- 2
- Number of Privacy Masking Areas
- 4
- POE Class
- PoE Class 4
- Supported OS
- Windows 7 64-Bit
- Maximum Frame Rate
- 25 ft/s
- Face Detection
- Yes
- Third Stream Frame Rate
- 25/30 fps (1280 x 560)
- 25/30 fps (1920 x 832)
- Minimum Color Illumination
- 0.006 lux
- Maximum Field of View
- 180° (H) x 80° (V)
- White Balance
- Outdoor
- Street Lamp
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile second (time unit)
- ONVIF Profile Q
- ONVIF Profile G
- Bit Rate Control Type
- VBR
- CBR
- Horizontal Angle of View
- 180 degree
- Vertical Angle of View
- 80 degree
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Communication Protocols
- RJ45
- Infrared Distance
- 30 metre
- 98 foot
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- HLC
- DWDR
- Audio Interface
- Line Out
- Maximum Power Consumption
- 25 watt
- Camera Type
- IP
- Alarm & Event Types
- Video Tampering
- HDD Error
- Illegal Access
- Network Disconnection
- HDD Full
- Frequency
- 50/60 hertz
- Maximum Aperature
- F2.2
- Detection Sensor Type : Infrared
- Gains Control : Manual|Auto
- Micro SD Function : Event Trigger Recording|Automatic Recording when Network Fails|Continuous & Scheduled Recording
- Languages : French|Korean|Arabic|German|Simplified Chinese|Dutch|Polish|Italian|Czech|Spanish|Turkish|Russian|Japanese|Portuguese
- Security : IEEE 802.1x|PCI-DSS Compliance|Digest Authentication|FTP Disabled|HTTPS|IP Filter|User Account & Password Protection|TLS1.2|SSH/Telnet Closed|User Access Log|Hardware Chipset for Private Key
- Maximum Installation Height : 16.4 foot|5 metre
- Recording and Storage Method : Micro SDHC (Class 10)
- Power Supply : PoE
- Audio Stream Type : Full Duplex|Simplex
- Number of IR LEDs : 6
- Number of Alarm Outputs : 2
- Signal to Noise Ratio : >50 dB
- Compatible Environments : Outdoor
- Maximum Operating Humidity : 95 Percentage
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : 25/30 fps (1024 x 452)
- Supported Web Browsers : Firefox|Internet Explorer (11.0+)
- Lens Type : Fixed
- CODEC : H.265
- Image Sensor Format : 1/1.9 inch
- Input Voltage : 24 voltage direct current
- Audio Detection : Yes
- Day/Night Mode : Yes
- Video Analytics : Face Detection|Video Tampering|Audio Detection|Motion Detection
- Number of Alarm Inputs : 2
- Number of Privacy Masking Areas : 4
- POE Class : PoE Class 4
- Supported OS : Windows 7 64-Bit
- Maximum Frame Rate : 25 ft/s
- Face Detection : Yes
- Third Stream Frame Rate : 25/30 fps (1280 x 560)|25/30 fps (1920 x 832)
- Minimum Color Illumination : 0.006 lux
- Maximum Field of View : 180° (H) x 80° (V)
- White Balance : Outdoor|Street Lamp
- Minimum B/W Illumination : 0 lux
- Infrared Cut Filter : Auto (ICR)
- Interoperability : ONVIF Profile second (time unit)|ONVIF Profile Q|ONVIF Profile G
- Bit Rate Control Type : VBR|CBR
- Horizontal Angle of View : 180 degree
- Vertical Angle of View : 80 degree
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Communication Protocols : RJ45
- Infrared Distance : 30 metre|98 foot
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Backlight Compensation Type : HLC|DWDR
- Audio Interface : Line Out
- Maximum Power Consumption : 25 watt
- Camera Type : IP
- Alarm & Event Types : Video Tampering|HDD Error|Illegal Access|Network Disconnection|HDD Full
- Frequency : 50/60 hertz
- Maximum Aperature : F2.2
Image
SKU
Description
HM4L8GR1
8MP Network Multi-Imager Rugged Dome Camera, 1/1.9in CMOS, 5mm/M12 Fixed, TDN, H.265, PoE Plus