Honeywell Security
equIP® Series Rugged IR Bullet Camera
The equIP® Series rugged IR bullet cameras are true day and night (TDN) capable cameras offering outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too.
The equIP® Series rugged IR bullet cameras are true day and night (TDN) capable cameras offering outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering high definition images, the cameras are suited for a wide range of applications.
Features & Benefits:- 60 m (195 ft) IR distance, depending on scene reflectance; excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- True wide dynamic range (WDR)
- Up to triple stream support
- Rugged outdoor housing with IP67 ingress protection rating and IK10 vandal resistance rating
- Corridor mode viewing capability
- Onboard camera storage up to 128 GB Micro SD card (not included)
- 12V DC/2W output
- ONVIF® Profile S, G, and Q compliant
- Emissions: FCC Part 15, CE (EN 55032); Complies with RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1); North America UL Listed to UL/CSA 60950-22, CE (EN 60950-22)
- RoHS: EN 50581
Image
SKU
Description
HBW4GR1V
4MP Network Low-Light Rugged Bullet Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, H.265 Plus, PoE Plus
HBW4GR1-R
4MP Network Low-Light Bullet Camera, WDR 120dB, 1/3in Imager, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE, Replacement
HBW4GR1US
4MP IR Bullet Camera, 2.7 to 12mm MFZ, WD
HBW4GR1
4MP Network Low-Light Bullet Camera, WDR 120dB, 1/3in Imager, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE
HBW4GR1V.