Honeywell Security
ExitView® Height Strip IP Camera
ExitView® height strip IP cameras offer a cost-effective solution to loss prevention, inventory shrinkage, and robbery. ExitView cameras feature outstanding picture clarity, hassle-free flexible system integration, and secure data transmission.
ExitView® height strip IP cameras offer a cost-effective solution to loss prevention, inventory shrinkage, and robbery. They feature outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look exactly like a normal height strip mounted next to a door. These cameras support up to 128 GB Micro SDHC (Class 10) card for local video storage when network is interrupted (card is not included). These cameras are easy to install with 12V DC power supply, remote configuration and monitoring through web client or from the network video recorder (NVR), and mounting hardware included. ExitView height strip IP cameras are ideal for retail applications, banks, convenience stores, gas stations, malls, fast food restaurants, small businesses, cashier areas, and many other commercial enterprises.
Features & Benefits:- Full HD 1080p 25/30 fps image with a 1/2.8-inch 2 MP sensor
- Shutter wide dynamic range (WDR) up to 100 dB ensures glare-free images
- Day and night capability provides vivid color images by day and clear black-and-white images at night
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 profile codec
- 2.8 mm, F2.4, factory pre-focused fixed lens
- H.265, H.264, and MJPEG codec, triple stream support
- –22 to 140 °F (–30 to 60 °C) working temperature
- ONVIF® Profile S and G compliant
- Security features include individual signed certificates and data encryption
- Cameras can be retrofitted on many existing NVR installations without requiring additional storage
- Emissions: FCC Part 15B
Others
- Minimum Color Illumination
- 0.07 lx Color
- Micro SD Function
- Upto 128 GB Micro SDHC Card, Class 10 (Not Included)
- White Balance
- Natural
- Auto
- Outdoor
- Customize Region
- Street Lamp
- Languages
- English
- Minimum B/W Illumination
- 0.03 lx B/W @ F2.4
- Auto Resume after Power Failure
- Yes
- Security
- Multiple User Access Levels with Enhanced Password Policy, IP Filtering, IEEE 802.1x, Strong Digest Authentication for Access Permission, HTTPS, TLS1.2 Only, High Strength Encrypted Algorithm AES-256, SSH/Telnet Closed, FTP Disabled to Reduce Surface Being Attacked, PCI-DSS Compliant, Built-in Cybersecurity Hardware Chipset
- Power Supply
- 12 voltage direct current
- Bit Rate Control Type
- CBR & VBR
- Minimum Operating Ambient Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Maximum Operating Humidity
- <95 (Non-condensing) percentage relative humidity
- Wide Dynamic Range
- 100 dB
- Horizontal Angle of View
- 104°
- Vertical Angle of View
- 59 degree
- Minimum Operating Humidity
- 95 Percentage
- Storage Capacity
- 128 GB
- Sub Stream Frame Rate
- D1/VGA/CIF up to 25/30 fps
- Supported Web Browsers
- Firefox
- Internet Explorer (11.0+)
- Chrome
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- 2.8 Fixed Lens F2.4 millimetre
- CODEC
- H.264 & MJPEG
- Image Sensor Format
- 1/2.8 in 2 MP Progressive CMOS
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- BLC/HLC/WDR
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Corridor Mode
- Yes
- Maximum Power Consumption
- 2.2 watt
- Camera Type
- Height Strip IP Camera
- Motion Detection Zones
- Off/On/By Schedule
- Supported OS
- Windows 7 32-bit/64-bit
- Windows 10
Others
- Minimum Color Illumination
- 0.07 lx Color
- Micro SD Function
- Upto 128 GB Micro SDHC Card, Class 10 (Not Included)
- White Balance
- Natural
- Auto
- Outdoor
- Customize Region
- Street Lamp
- Languages
- English
- Minimum B/W Illumination
- 0.03 lx B/W @ F2.4
- Auto Resume after Power Failure
- Yes
- Security
- Multiple User Access Levels with Enhanced Password Policy, IP Filtering, IEEE 802.1x, Strong Digest Authentication for Access Permission, HTTPS, TLS1.2 Only, High Strength Encrypted Algorithm AES-256, SSH/Telnet Closed, FTP Disabled to Reduce Surface Being Attacked, PCI-DSS Compliant, Built-in Cybersecurity Hardware Chipset
- Power Supply
- 12 voltage direct current
- Bit Rate Control Type
- CBR & VBR
- Minimum Operating Ambient Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Maximum Operating Humidity
- <95 (Non-condensing) percentage relative humidity
- Wide Dynamic Range
- 100 dB
- Horizontal Angle of View
- 104°
- Vertical Angle of View
- 59 degree
- Minimum Operating Humidity
- 95 Percentage
- Storage Capacity
- 128 GB
- Sub Stream Frame Rate
- D1/VGA/CIF up to 25/30 fps
- Supported Web Browsers
- Firefox
- Internet Explorer (11.0+)
- Chrome
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- 2.8 Fixed Lens F2.4 millimetre
- CODEC
- H.264 & MJPEG
- Image Sensor Format
- 1/2.8 in 2 MP Progressive CMOS
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- BLC/HLC/WDR
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Corridor Mode
- Yes
- Maximum Power Consumption
- 2.2 watt
- Camera Type
- Height Strip IP Camera
- Motion Detection Zones
- Off/On/By Schedule
- Supported OS
- Windows 7 32-bit/64-bit
- Windows 10
- Minimum Color Illumination : 0.07 lx Color
- Micro SD Function : Upto 128 GB Micro SDHC Card, Class 10 (Not Included)
- White Balance : Natural|Auto|Outdoor|Customize Region|Street Lamp
- Languages : English
- Minimum B/W Illumination : 0.03 lx B/W @ F2.4
- Auto Resume after Power Failure : Yes
- Security : Multiple User Access Levels with Enhanced Password Policy, IP Filtering, IEEE 802.1x, Strong Digest Authentication for Access Permission, HTTPS, TLS1.2 Only, High Strength Encrypted Algorithm AES-256, SSH/Telnet Closed, FTP Disabled to Reduce Surface Being Attacked, PCI-DSS Compliant, Built-in Cybersecurity Hardware Chipset
- Power Supply : 12 voltage direct current
- Bit Rate Control Type : CBR & VBR
- Minimum Operating Ambient Temperature : -30 degree Celsius|-22 degree Fahrenheit
- Maximum Operating Humidity : <95 (Non-condensing) percentage relative humidity
- Wide Dynamic Range : 100 dB
- Horizontal Angle of View : 104°
- Vertical Angle of View : 59 degree
- Minimum Operating Humidity : 95 Percentage
- Storage Capacity : 128 GB
- Sub Stream Frame Rate : D1/VGA/CIF up to 25/30 fps
- Supported Web Browsers : Firefox|Internet Explorer (11.0+)|Chrome
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : 2.8 Fixed Lens F2.4 millimetre
- CODEC : H.264 & MJPEG
- Image Sensor Format : 1/2.8 in 2 MP Progressive CMOS
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Backlight Compensation Type : BLC/HLC/WDR
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Corridor Mode : Yes
- Maximum Power Consumption : 2.2 watt
- Camera Type : Height Strip IP Camera
- Motion Detection Zones : Off/On/By Schedule
- Supported OS : Windows 7 32-bit/64-bit|Windows 10