https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Explosion-Proof IP PTZ Camera

Honeywell’s latest explosion-protected PTZ network camera is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments

The camera features a 316L stainless steel housing certified for hazardous areas according to ATEX, IECEx, and UL. The housing prevents any interior sparks or explosions from escaping and igniting the gases or dust in the surrounding air. The HEPZ cameras provide extremely crisp video with up to 2 million effective pixels, 30x optical zoom, and True Day/Night WDR for continuous surveillance in both hazardous and safe area applications.

Features & Benefits:
  • 4.5–135 mm, F1.6– F4.4, 30x optical zoom
  • 1/2.8 in progressive scan image sensor
  • Excellent low light performance with down to 0.0005 lux B/W
  • Multiple, selectable compression formats (H.265/H.264/ MJPEG)
  • True WDR: 120 dB
  • Up to 50/60 fps primary stream. Up to 25/30 fps secondary streams
  • Up to triple stream support
  • Electronic image stabilizer (EIS)
  • Support for Face detection, ADPRO Intrusion Trace* and ADPRO LoiterTrace*
  • Built-in SFP port for direct fiber connectivity
  • 24, 120 or 230VAC power input
Certifications:
  • ATEX
  • IECEx
  • UL
Image
SKU
Description
alt
HEPZ302W0
Network Explosion-Proof PTZ Dome, ATEX/IECEx/UL, 1/2.8" CMOS, 1080p Resolution, 30x Zoom, WDR, 4.5—135 mm MFZ, H.265/H.264, with Wiper, IP66, 24 VAC, –40°C to 60°C