https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

FastTrace™ 2E Remotely Programmable NVR

The ADPRO® FastTrace™ 2E is the best-in-class video recording and alarm transmission solution available. It runs ADPRO XO Security+ Operating System to create a powerful NVR+ platform.

The ADPRO® FastTrace™ 2E is the best-in-class video recording and alarm transmission solution available. It runs the latest ADPRO XO Security+ Operating System to create a powerful NVR+ platform. The NVR is scalable up to 32 video channels, of which 4 to 20 are analog channels, expandable with up to 32 IP channels. Furthermore, up to 32 analytic channels are possible.

This NVR solution provides video recording, bi-directional audio for deterrence, transmission over any network, and remotely downloadable video content analytics (VCA). It detects threats to a facility through automatic video detection and visual verification. Its superior detection capabilities offer significant installation and operational cost savings compared to traditional intrusion detection methods.

Features & Benefits:
  • Flexible: suitable for IP and analogue CCTV environments
  • Scalable: up to 32 IP cameras, of which up to 20 analog cameras
  • Support for all major camera brands
  • Expandable: up to 168 inputs and 144 outputs
  • Easy IP camera connection via ONVIF® Profile S protocol
  • Video recording, video analytics, and transmission (all remote monitoring ready)
  • Reliable data storage: up to 4x10 TB, RAID 1 support (needs minimum 2 equal HDD)
  • Integrated xTrace video content analytics (VCA) in XO 4: IntrusionTrace™ and LoiterTrace™
  • 2-way audio: enables instant remote communication to/from site
  • High-level integration with ADPRO PRO E-Passive Infrared (PIR) Detectors, including communication over IP, intelligent double knock, and creep zone alarm
Image
SKU
Description
alt
58011310
ADPRO FastTrace 2E NVR, 4 IP Channels, 2TB, 8 Inputs, 4 Outputs, 2-Way Audio, H.265/H.264, 1 RS-485
alt
58301320
ADPRO FastTrace 2E NVR, 19in Rack-Mount, 12 Analog Channels, 2TB, 20 Inputs, 8 Outputs, 1 RS-485, PTZ Over Co-Axial
alt
58111320
ADPRO FastTrace 2E NVR, 4 Channels, 2TB, 20 Inputs, 8 Outputs
alt
58501320
ADPRO FastTrace 2E XO-Enabled NVR, 19in Rack-Mount, 20 Analog Channels, 2TB, 20 Inputs, 8 Outputs, 1 RS-485, PTZ Over Co-Axial
alt
58501620
ADPRO FastTrace 2E NVR, 20 Analog Channels, 6TB, 20 Inputs, 8 Outputs, 1 RS-485
alt
58051540
ADPRO FastTrace 2E NVR, 20 Analog Channels, 4TB, 28 Inputs, 12 Outputs, 1 RS-485
alt
58501520
ADPRO FastTrace 2E NVR, 20 Channels, 4TB, 20 Inputs, 8 Outputs
alt
58401321
ADPRO FastTrace 2E NVR, 19in Rack-Mount, 16 Analog Channels, 2TB, 20 Inputs, 8 Outputs, 1 RS-485, DTC
alt
58201220
ADPRO FT2E 8AN-1TB-20I-8O
alt
58401320
ADPRO FT2E 16AN-2TB-20I-8O