https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

FlexGuard Glassbreak Detector

The FG1625 Glassbreak Detectors uses the latest technology to provide faster response and increased false alarm immunity.

The FG1625 Glassbreak Detectors uses the latest technology to provide faster response and increased false alarm immunity. The FG-1625 series GlassBreak Detectors are specifically designed to allow fast, easy installation, while the adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator.

Features & Benefits:
  • Easy Installation and Setup
  • Selectable Sensitivity
  • Covers All Glass Types
  • Multiple Domain Signal Analysis
  • Enclosed PC Board
  • Patented Remote Test Mode
Certifications:
  • CE Certified
  • UL Listed
  • ULC Listed
  • FCC and IC verified
Image
SKU
Description
alt
FG1625SNAS
Microphone Detector, 7.5 m
alt
FG1625RT
Glassbreak Detector, 6-18V DC,10 MHz-100MHz, 11mmx2.2cm
alt
FG1625TAS
FLEXGUARD 1625 G/BRK 7.6M Range W/TAMPER
alt
FG1625F
Glassbreak Detector, 6-18V DC, 10 MHz-1000 MHz
alt
FG1625T
Glassbreak Detector, 6-18V DC, 10 MHz-1000 MHz, 98mmx62mmx21.8mm