https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

FlexGuard Glassbreak Detector

FlexGuard by Honeywell Security is the industry’s most versatile glass break detector the only one to offer a choice of hardwired, wireless or V-Plex polling loop technology for the ultimate in flexibility.

FlexGuard by Honeywell Security is the industry’s most versatile glassbreak detector the only one to offer a choice of hardwired, wireless or V-Plex polling loop technology for the ultimate in flexibility. FlexGuard glassbreaks feature a modern, leading-edge design that’s simple, uncluttered and blends with any décor. They are ideally suited for use in both residential and light commercial applications.

Features & Benefits:
  • Breakaway tabs for surface mount
  • Large channeling area for wiring
  • Elliptical mounting holes allow for adjustment during installation
Image
SKU
Description
alt
FG1025Z
FLEXGUARD Ceiling Mount Glass Break 7.6M Range