https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

G2KPROX-01-C Control Panel

G2-12 control panels supplied with MK7 keyprox and 2 prox tags

G2-12 control panels supplied with MK7 keyprox and 2 prox tags. The G2 series is fully compliant to the latest EN50131 and PD6662:2010 standards.

Features & Benefits:
  • 1xG2-12 panel (C012-01-C)
  • 1xMK7 LCD keyprox (CP038-01)
  • 2xProximity tags (YX0-0020

Others

  • For Use With
    • MAX4 Proximity Card Reader
  • Communication Protocols
    • RS-232
  • Number of Zones
    • 12
  • Application
    • Commercial

Others

  • For Use With
    • MAX4 Proximity Card Reader
  • Communication Protocols
    • RS-232
  • Number of Zones
    • 12
  • Application
    • Commercial
  • For Use With : MAX4 Proximity Card Reader
  • Communication Protocols : RS-232
  • Number of Zones : 12
  • Application : Commercial
Image
SKU
Description
alt
G2KPROX-01-C
Control Panel, MK7 Keyprox, 2 Prox Tax