https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Galaxy® Dimension Audio Interface Module

Audio Interface Module is part of Galaxy® Dimension series of security systems. The alarm receiving centre can listen in using independent audio channels to identify the specific location if the alarm has been triggered and verify source and cause.

The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. Audio Interface Module is part of Galaxy® Dimension series of security systems. The alarm Receiving Centre (ARC) can listen in using independent audio channels to identify the specific location where the alarm has been triggered and verify source and cause. This reduces false alarms and increases system reliability.

Features & Benefits:
  • PSTN based option
  • Audio Controller PCB connects to panel and Phone line
  • Gives 2 audio channels as standard
  • Digital Audio bus allows 8 additional audio MUX units
  • Each audio channel is mapped to 1 system group
  • Optional 5-10 seconds of Pre and post-alarm recording is stored
Certifications:
  • EN50131
Image
SKU
Description
alt
C084
Audio Interface module Boxed